Skip to Main Content
Contact
浏览产品 (中文)

TIDA-010054

Wolfspeed TIDA-010054​ Power reference design
Texas Instruments 10kW Phase Shift DAB

This reference design is available for download through our partner, Texas Instruments, with joint applications support from Wolfspeed. Learn more about the design at TI.com

A partnership between Texas Instruments and Wolfspeed, this reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching communications, fewer devices and high efficiency. The design is beneficial where power density, cost, weight, galvanic isolation, high voltage conversion ratio and reliability are critical factors.

Specifications
  • Input Voltage: 700 – 800 V DC
  • Output Voltage: 380 – 500 V DC
  • Power Max: 10 kW​
  • Peak Efficiency: 98.2%
Applications
  • On-board charger
  • Fast charging
  • On-board DC/DC converter
What's Included
  • Design guide
  • Schematics
  • PCB layout
  • BOM
  • PLECS simulations

Documents, Tools & Support

TIDA-010054 reference design block diagram
SN6501

Texas Instruments SN6501 transformer driver

View Product
SN6501

Texas Instruments SN6501 transformer driver

View Product
UCC21530

Texas Instruments UCC21530 Gate Driver

View Product
UCC21530

Texas Instruments UCC21530 Gate Driver

View Product
Wolfspeed Power C2M0045170P
C3M0016120K

Wolfspeed C3M0016120K 1200 V MOSFET

View Product
Wolfspeed Power C2M0045170P
C3M0016120K

Wolfspeed C3M0016120K 1200 V MOSFET

View Product
Wolfspeed Power C2M0045170P
C3M0016120K

Wolfspeed C3M0016120K 1200 V MOSFET

View Product
Wolfspeed Power C2M0045170P
C3M0016120K

Wolfspeed C3M0016120K 1200 V MOSFET

View Product
Wolfspeed Power C2M0045170P
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
Wolfspeed Power C2M0045170P
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
Wolfspeed Power C2M0045170P
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
Wolfspeed Power C2M0045170P
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
TMDSCNCD280049C

Texas Instruments TMDSCNCD280049C

View Product
Technical Support
Power Applications Forum
Sales Support

Knowledge Center

View All
Power
|
SpeedVal Kit

SpeedVal Kit™ Ecosystem Simplifies Silicon Carbide Part Evaluation and Cuts Design Time

The SpeedVal Kit platform utilizes a strong network of partners and products to affect an industry-wide journey toward Silicon Carbide adoption. Learn more about this ecosystem and the power design support available from Wolfspeed, Arrow and other industry leading suppliers.
Continue Reading 
 Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.