Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

C3M0016120D

1200 V, 16 mΩ, TO-247-3 package, Industrial qualified, Discrete SiC MOSFET
Request Sample

Parametric Data

Display All SKUs in Product Family (34)

1200 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

1200 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
C3M0016120D
Active
1200 V
16 mΩ
115 A
175 °C
TO-247-3
Industrial

Ordering & Compliance

C3M0016120D Ordering

Part NumberC3M0016120D
Order StatusActive
Buy Online
Request Sample
Available
PackageTO-247-3
Container TypeTube
Container Qty.30
Standard Packing Qty.450
Minimum Order Qty.450

C3M0016120D Compliance

Halogen FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCNEAR99

Related Documents

C3M0016120D Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features
  • Stable RDS(ON) over temperature
  • Available in package options with separate Kelvin source pin
  • Extremely fast switching
  • Reduction of heat-sink requirements

 

Benefits
  • Easier to drive (+15V gate drive)
  • Improved system-level efficiency
  • Rugged body diode (no need for external diode)
  • Avalanche ruggedness
Typical Applications
  • Solar inverters and energy storage
  • Onboard and fast DC EV-Charging Systems
  • Motor control and drives
  • Welding and inductive heating
  • Auxiliary power supplies
  • High-voltage DC/DC converters

 

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
01/2024
Application Notes
09/2024
Application Notes
07/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
09/2022
Application Notes
02/2022
Application Notes
11/2021
Test Report
03/2022
Product Catalog
05/2024
Sales Sheets & Flyers
06/2023
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

Energy Storage

Keeping the Lights on with Wolfspeed SiC: EPC flips the switch on modular, reliable grid-scale energy storage

Continue Reading  Case Study
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.