Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Silicon Carbide Power Modules
  • XM3 Half-Bridge Power Module Family

XM3 Half-Bridge Power Module Family

Half-Bridge Power Module Designed for Silicon Carbide to Enable High Power Density
Wolfspeed has developed the XM3 power module platform to maximize the benefits of silicon carbide, while keeping the module and system design robust, simple, and cost effective. With half the weight and volume of a standard 62 mm module, the XM3 power module maximizes power density while minimizing loop inductance and enabling simple power bussing. The optimized packaging enables 175°C continuous junction operation, with a high reliability Silicon Nitride (Si3N4) power substrate to ensure mechanical robustness under extreme conditions. The XM3 is a perfect fit for demanding applications such as traction drives, DC fast chargers, universal power supplies and automotive testing equipment.
  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

No filters selected, showing all 6 products

Filter By

Product SKU
Buy Online
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Qualification
View Product
CAB320M17XM3
Active
XM
Half-Bridge
1700 V
320 A
3.5 mΩ
Gen 3
175 °C
80 x 53 x 19 mm
Industrial
CAB400M12XM3
Active
XM
Half-Bridge
1200 V
400 A
4 mΩ
Gen 3 MOS
175 °C
80 x 53 x 19 mm
Industrial
CAB425M12XM3
Active
XM
Half-Bridge
1200 V
425 A
3.2 mΩ
Gen 3 MOS
175 °C
80 x 53 x 19 mm
Industrial
CAB450M12XM3
Active
XM
Half-Bridge
1200 V
450 A
2.6 mΩ
Gen 3 MOS
175 °C
80 x 53 x 19 mm
Industrial
EAB450M12XM3
Active
XM
Half-Bridge
1200 V
450 A
2.6 mΩ
Gen 3 MOS
175 °C
80 x 53 x 19 mm
Automotive
CAB525F12XM3
Active
XM
Half-Bridge
1200 V
525 A
2.6 mΩ
Gen 3
175 °C
80 x 53 x 23.3 mm
Industrial

Product Details

Features

  • High Temperature (175 °C) Operation
  • Low Inductance (6.7 nH) Design
  • Utilizes Latest 3rd Generation Silicon Carbide MOSFETS
  • Integrated Temperature Sensor and Kelvin-Drain Connection
  • Silicon Nitride Ceramic Substrate and Copper Baseplate

Benefits

  • Power Dense Footprint Enables Compact Systems
  • Offset Terminal Layout Simplifies Bus Bar Design and Reduces System Stray Inductance
  • Low Inductance Design Enables Fast Switching to Reduce Dynamic Losses
  • SiN AMB Substrate and High Reliability Solders Enhance Lifetime
  • Direct Gate Driver Mating Enables Compact Design with Low Inductance

Typical Applications

  • Traction Drives
  • Motor Drives
  • UPS
  • EV Chargers
  • Industrial Automation & Testing
  • Power Supplies
  • More Electric Aircraft and eVTOL
  • Energy Generation/Smart Grids/Smart Energy

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Documents

PRD-07745: XM Module Platform Mounting User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
PRD-06975: XM3 Three Phase Inverter Reference Design User Guide
PRD-07128: XM Module Signal Pinout Clarification Guide

Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

37 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
CAB525F12XM3 (PDF)
09/2024
Data Sheets
EAB450M12XM3 (PDF)
06/2024
Data Sheets
CAB320M17XM3 (PDF)
06/2024
Data Sheets
CAB400M12XM3 (PDF)
06/2024
Data Sheets
CAB425M12XM3 (PDF)
06/2024
Data Sheets
CAB450M12XM3 (PDF)
06/2024
User Guide
PRD-07128: XM Module Signal Pinout Clarification Guide (PDF)
12/2025
User Guide
PRD-06992: CGD1700HB2M-UNA Dual Channel Differential Isolated Gate Driver Board User Guide (PDF)
10/2025
User Guide
PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide (PDF)
03/2025
User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide (PDF)
03/2025
User Guide
PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide (PDF)
01/2025
User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide (PDF)
12/2023
User Guide
PRD-07745: XM Module Platform Mounting User Guide (PDF)
10/2023
Application Notes
PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
New
10/2025
Application Notes
PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
05/2025
Application Notes
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility (PDF)
03/2025
Application Notes
PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules (PDF)
01/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
01/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems (PDF)
07/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications (PDF)
01/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events (PDF)
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
11/2024
Articles and Papers
Silicon Carbide Module Performance in Electric Aircraft Inverters Report (PDF)
12/2022
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Sheets & Flyers
Power Modules Gate Driver Boards One-Page Overview (PDF)
01/2024
Sales Sheets & Flyers
Silicon Carbide Power Modules Product Brief (PDF)
01/2024
Sales Sheets & Flyers
Wolfspeed EAB450M12XM3 Product Overview (Simplified Chinese) (PDF)
06/2022
Sales Sheets & Flyers
EAB450M12XM3 One Page Product Overview (PDF)
04/2022
Sales Sheets & Flyers
CRD600DA12E-XM3 One-Page Technical Overview (PDF)
03/2022
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

Accelerating Industrial E-mobility 

Continue Reading  Case Study

The Power of Reclaiming Technology Leadership

Continue Reading  Thought Leadership

Driving the Next Era of Electrification: Wolfspeed’s Nimble, Customer-Centric Approach

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.