Features
- 600-Volt Schottky Rectifier
- Zero Forward and Reverse Recovery
- High-Frequency Operation
- Temperature-Independent Switching Behavior
- Extremely Fast Switching
- Positive temperature coefficient on VF
Product SKU | Buy Online | Data Sheet | Qualification | Blocking Voltage | Current Rating | Total Capacitive Charge (QC (typ)) | Maximum Junction Temperature | Generation | Recommended For New Design? |
---|---|---|---|---|---|---|---|---|---|
CPW3-0600-S002B | Industrial | 600 V | 2 A | 4.8 nC | 175 °C | Gen 3 | Yes |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 09/2015 | |
Data Sheets | 09/2023 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 02/2024 |
Sales Terms | 12/2021 |