Features
- 4th Generation SiC MOSFET
- High blocking voltage with low on-resistance
- High speed switching with low capacitance
- Soft body diode with low reverse recovery
- Low conduction losses over temperature
Product SKU | Buy Online | Data Sheet | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Gate Charge Total | Output Capacitance | Reverse Recovery Charge (Qrr) | Reverse Recovery Time (Trr) | Maximum Junction Temperature | Generation | Recommended For New Design? |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CPM4-0120-0104JS0A New | 1200 V | 42 mΩ | 55 A | 93 nC | 85 pF | 496 nC | 24 ns | 175 °C | Gen 4 | Yes |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 11/2021 | |
Application Notes | 01/2023 | |
Application Notes | 11/2023 | |
Data Sheets | 01/2024 | |
Product Catalog | 02/2024 | |
Sales Sheets & Flyers | 03/2022 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 02/2024 |
Sales Terms | 12/2021 |