Document Name | Date Updated | Download |
---|---|---|
CPW2-0650-S016B | Apr 10, 2017 |
CPW2-0650-S016B

Blocking Voltage | 650 V | |
---|---|---|
Die Size | 2.41 x 2.41 mm | |
Current Rating | 16 A | |
Package | Bare Die | |
Technology | CPW2 | |
Total Capacitive Charge (QC (typ)) | 44.5 nC | |
dV/dt Ruggedness | 200 V/ns, 0-600V |
Z-Rec® Rectifier
SKU: CPW2-0650-S016B
See our complete list of reference designs for examples of popular topologies commonly used with SiC today. Download our LTspice or PLECS models or try our SpeedFit design simulator.
Features
- 650-volt Schottky rectifier
- Zero reverse recovery current
- Zero forward recovery voltage
- High-frequency operation
- Temperature-independent switching behavior
- Extremely fast switching
- Positive temperature coefficient on VF