Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

Silicon Carbide Implementation Made Simple, Compact, Reliable
Wolfspeed has launched a baseplate-less module family to meet the requirements of medium power applications, providing solutions across the power electronics continuum. Wolfspeed WolfPACK™ modules are a great choice for designers who want to increase efficiency and power density in a compact, industry standard footprint. The family of modules provide an excellent solution for fast design implementation, scalability, long term design support, and lower assembly overhead. Wolfspeed WolfPACK modules are currently available in half-bridge, six-pack, and full-bridge configurations all with the option of pre-applied thermal interface material.

Products

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

No filters selected, showing all 24 products

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family - Filter By

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Maximum Junction Temperature
Module Size
Recommended For New Design?
Qualification
CAB006M12GM3
GM3
Half-Bridge
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half Bridge (AlN substrate)
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half-Bridge
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half Bridge (AlN substrate)
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half Bridge (AlN substrate)
1200 V
181 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half-Bridge
1200 V
160 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half-Bridge
1200 V
160 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half Bridge (AlN substrate)
1200 V
181 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
FM3
Half-Bridge
1200 V
117 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Half-Bridge
1200 V
117 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
GM3
Half-Bridge
1200 V
141 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
CAB011A12GM3T
New
GM3
Half-Bridge
1200 V
141 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
FM3
Half-Bridge
1200 V
84 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Half-Bridge
1200 V
84 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
GM3
Six-pack (three-phase)
1200 V
50 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Six-pack (three-phase)
1200 V
50 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
FM3
Six-pack (three-phase)
1200 V
30 A
21 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Full-Bridge
1200 V
48 A
21 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Six-pack (three-phase)
1200 V
30 A
21 mΩ
Gen 3
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Full-Bridge
1200 V
48 A
21 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Six-pack (three-phase)
1200 V
30 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Full-Bridge
1200 V
37 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Six-pack (three-phase)
1200 V
30 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Full-Bridge
1200 V
37 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial

Product Details

Features
  • Leading silicon carbide MOSFET technology in an industry standard form factor
  • Highest current rated topologies versus market equivalents
  • Built in NTC
  • Press-Fit connections
Benefits
  • Ease of layout and assembly
  • System scalability and reliability
  • Discrete design consolidated into a single package
  • Increased power density / reduced system size
Applications
  • EV Fast Charging
  • Industrial Power
  • UPS
  • Induction Heating Welding
  • Industrial Motor Drives
  • Power Supplies
  • Solar & Renewable Energy
  • DC/DC Converter

Wolfspeed WolfPACK™ Videos

WolfPACK™ Technical Video

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
01/2024
Application Notes
11/2021
Application Notes
01/2023
Application Notes
03/2024
Application Notes
08/2023
Application Notes
11/2023
Application Notes
01/2024
User Guide
09/2023
User Guide
09/2023
User Guide
12/2023
User Guide
01/2024
User Guide
01/2024
User Guide
01/2024
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
05/2023
Data Sheets
05/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
05/2023
Videos
11/2023
Videos
Product Catalog
02/2024
Sales Sheets & Flyers
02/2023
Sales Sheets & Flyers
12/2022
Sales Sheets & Flyers
02/2023
Sales Sheets & Flyers
05/2023
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator

Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
View Now  Videos

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.