Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product image of the Wolfspeed Wolfpack SiC Power Module in the FM3 package.

CBB032M12FM3T

1200 V, 32 mΩ, FM, Full-Bridge, Industrial qualified, SiC Power Module with Pre-Applied Thermal Interface Material (TIM)
Request Sample

Parametric Data

Display All SKUs in Product Family (36)

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

No filters selected, showing all 1 products

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

Product SKU
Buy Online
Request Sample
Data Sheet
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Pre-Applied TIM
Qualification
CBB032M12FM3T
Active
FM
Full-Bridge
1200 V
37 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial

End of Section

Ordering & Compliance

CBB032M12FM3T Ordering

Part Number
CBB032M12FM3T
Order StatusActive
Buy Online
Request Sample
Available
PackageFM
Container TypeTray
Container Qty.18
Standard Packing Qty.54
Minimum Order Qty.54

CBB032M12FM3T Compliance

RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99

Product Details

Features

  • Leading silicon carbide MOSFET technology in an industry standard form factor
  • Highest current rated topologies versus market equivalents
  • Built in NTC
  • Press-Fit connections

Benefits

  • Ease of layout and assembly
  • System scalability and reliability
  • Discrete design consolidated into a single package
  • Increased power density / reduced system size

Typical Applications

  • EV Fast Charging
  • Industrial Power
  • UPS
  • Induction Heating Welding
  • Industrial Motor Drives
  • Power Supplies
  • Solar & Renewable Energy
  • DC/DC Converter

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
04/2023
User Guide
01/2025
User Guide
10/2024
User Guide
10/2024
User Guide
01/2024
User Guide
01/2024
User Guide
12/2023
User Guide
09/2023
Application Notes
01/2025
Application Notes
01/2025
Application Notes
01/2025
Application Notes
07/2024
Application Notes
07/2024
Application Notes
03/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
08/2023
Application Notes
01/2023
White Papers
11/2024
Product Catalog
01/2025
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
05/2023
Sales Sheets & Flyers
02/2023
Sales Terms
12/2021

Wolfspeed WolfPACK™ Videos

Now Playing: WolfPACK™ Technical Video

    Available Videos

Knowledge Center

Low Voltage Industrial Drives

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.