Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

C6D25170H

Angled product photo of the front and back of the TO-247-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D25170H
Request Sample
1700 V, 25 A, TO-247-2 package, Gen 6 Discrete SiC Schottky Diode
Wolfspeed’s 1700 V Discrete Silicon Carbide (SiC) Schottky Diodes meet higher efficiency standards than standard silicon based solutions, while reaching higher frequencies and power densities. Silicon Carbide Schottky diodes can be easily paralleled to meet various application demands, without concern of thermal runaway. In combination with the reduced cooling requirements and improved thermal performance of Silicon Carbide products, these diodes are able to provide lower overall system costs in a variety of diverse applications.

Products

Display All SKUs in Product Family (3)

1700 V Discrete Silicon Carbide Schottky Diodes

No filters selected, showing all 1 products

1700 V Discrete Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
Current Rating
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Package
Qualification
Recommended For New Design?
C6D25170H
1700 V
25 A
1.5 V
25 A
TO-247-2
Industrial
Yes

Product Details

Features
  • Low Forward Voltage (VF) Drop with Positive Temperature Coefficient
  • Zero Reverse Recovery Current / Forward Recovery Voltage
  • Temperature-Independent Switching Behavior
  • Low Profile Package with Low Inductance
Benefits
  • Enables High Switching Frequency Operation
  • Increased Power Density
  • Parallel Mode Operation Possible
  • Reduces System Size, Weight, Cooling Requirements
Applications
  • Industrial Switched Mode Power Supplies
  • Uninterruptible & AUX Power Supplies
  • Boost for PFC & DC-DC Stages
  • EV Chargers
  • Pulse Power

Documents, Tools & Support

Display All SKUs in Product Family (3)

Documents

Document Type
Document Name
Last Updated
Application Notes
09/2022
Application Notes
02/2022
Application Notes
09/2015
Application Notes
05/2023
Data Sheets
11/2022
Product Catalog
02/2024
Sales Terms
12/2021
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
Register Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.