Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Thought Leadership
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Gate Driver Boards
    • Dual Channel Differential Isolated Gate Driver Board Family

    Dual Channel Differential Isolated Gate Driver Board Family

    CGD1700HB2M-UNA, CGD1700HB2M-UNA-R1, CGD1700HB2M-UNA-R2
    Download Design FilesDownload User Guide

    Wolfspeed’s CGD1700HB2M-UNA is a dual-channel gate driver board for evaluation of Wolfspeed SiC MOSFETs and power modules. This board can be used in conjunction with Wolfspeed evaluation kits and reference designs. Three variations of this gate driver are offered with different default output voltages to support evaluating MOSFET performance under different bias conditions. The board includes 2 W isolated power supplies with undervoltage and reverse polarity protection. Each of the two gate drive channels features over-current protection, an active Miller clamp, and separate turn-on and turn-off gate resistors for independently tuning switching speeds. The board includes circuitry to measure temperature from a thermistor, when available. The gate driver board also features integrated MMCX connectors to measure high-side and low-side gate-to-source voltages (VGS) with fiber optically isolated probes such as the TIVP1 from Tektronix®.

    Specifications

    • DC bus voltage up to 1500 V
    • Texas Instruments® UCC21710 gate driver IC
    • On-board 2 W isolated power supplies
    • User-configurable turn-on and turn-off gate resistors enabling switching loss optimization
    • On-board overcurrent; shoot-through prevention; undervoltage protection; and reverse polarity protection
    • Isolated analog-to-PWM signal encoding for thermistor feedback
    • Differential inputs for increased noise immunity
    • Fault and power indicator LEDs for instant visual feedback

    Configurations

    • CGD1700HB2M-UNA: Unregulated (-15 V / -3 V)
    • CGD1700HB2M-UNA-R1: Regulated Output (+15 V / -4 V)
    • CGD1700HB2M-UNA-R2: Regulated Output (+18 V / -4 V)
    Product shot of the Dual Channel Differential Isolated Half Bridge Gate Driver Board
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    No filters selected, showing all 3 products
    Product SKU
    Buy Online
    Request Sample
    Design Files
    User Guide
    Status
    Platform
    Designed By
    Gate Driver
    Output Channels
    Gate Power
    Default VGS Voltage Rails
    Miller Clamp
    Short-Circuit Protection
    Temperature Feedback
    Interface Tool
    CGD1700HB2M-UNA

    Purchase CGD1700HB2M-UNA

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Download
    Active
    FM, GM, SpeedVal Kit
    Wolfspeed
    Texas Instruments UCC21710
    2
    2W
    +15 V / -3 V
    Yes
    Yes
    Yes
    CGD12HB00D
    CGD1700HB2M-UNA-R1

    Purchase CGD1700HB2M-UNA-R1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Download
    Active
    FM, GM, SpeedVal Kit
    Wolfspeed
    Texas Instruments UCC21710
    2
    2W
    +15 V / -4 V
    Yes
    Yes
    Yes
    CGD12HB00D
    CGD1700HB2M-UNA-R2

    Purchase CGD1700HB2M-UNA-R2

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Download
    Active
    FM, GM, SpeedVal Kit
    Wolfspeed
    Texas Instruments UCC21710
    2
    2W
    +18 V / -4 V
    Yes
    Yes
    Yes
    CGD12HB00D

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Product Details

    What's Included

    • Reference Design Files

    Request Separately

    • Differential Transceiver CGD12HB00D
    • Compatible CIL Boards or Evaluation Kits:
      • KIT-CRD-CIL12N-FMA
      • KIT-CRD-CIL12N-FMB
      • KIT-CRD-CIL12N-FMC
      • KIT-CRD-CIL12N-GMA
      • KIT-CRD-CIL23N-GMA
      • KIT-CRD-CIL12N-YMC
    • SpeedVal Kit Platform

    Product Compatibility

    • Wolfspeed WolfPACK™ SiC Power Modules Family
    • SpeedVal Kit Platform

    Typical Applications

    • EV Fast Charging
    • Industrial Power
    • UPS
    • Induction Heating Welding
    • Industrial Motor Drives
    • Power Supplies
    • Solar & Renewable Energy
    • Grid Infrastructure

    Featured Resources

    Design Tools

    SpeedVal Kit Configurator ToolSpeedFit Design SimulatorLTspice & PLECS Models

    Technical Support

    SpeedVal Kit PlatformTechnical Support Forum

    Featured Documents

    CGD1700HB2M-UNA ALL Design Files
    PRD-06992: CGD1700HB2M-UNA Dual Channel Differential Isolated Gate Driver Board User Guide
    Wolfspeed SpeedVal Kit™ Modular Evaluation Platform Brief

    Tools & Support

    • Technical & Sales Documents
    • Tools & Support

    Documents

    17 Documents Available
    Document Type
    Document Name
    Last Updated
    User Guide
    PRD-06992: CGD1700HB2M-UNA Dual Channel Differential Isolated Gate Driver Board User Guide (PDF)
    10/2025
    User Guide
    PRD-02302: Wolfspeed Wolfpack® Mounting Instructions & PCB Requirements User Guide (PDF)
    04/2025
    Design Files
    CGD1700HB2M-UNA ALL Design Files (ZIP)
    07/2026
    Design Files
    CGD1700HB2M-UNA 3D STEP File (ZIP)
    New
    07/2026
    Design Files
    CGD1700HB2M-UNA OrCAD Schematic and Layout (ZIP)
    06/2023
    Design Files
    CGD1700HB2M-UNA BOM (ZIP)
    01/2021
    Design Files
    CGD1700HB2M-UNA Board Artwork (ZIP)
    01/2021
    Design Files
    CGD1700HB2M-UNA Board Specifications (ZIP)
    01/2021
    Design Files
    CGD1700HB2M-UNA Schematic (ZIP)
    01/2021
    Design Files
    CGD1700HB2M-UNA XY Placement Centroid Data (ZIP)
    01/2021
    Application Notes
    PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
    05/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    Sales Sheets & Flyers
    Power Modules Gate Driver Boards One-Page Overview (PDF)
    01/2024

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center