Features
- Minimum of 900V Vbr across entire operating temperature range
- Low-impedance package with driver source
- High blocking voltage with low RDS(on)
- Fast intrinsic diode with low reverse recovery (Qrr)
- Easy to parallel and simple to drive
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Tjmax | Package | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|
NRND | 900 V | 65 mΩ | 36 A | 150 °C | TO-247-3 | Industrial | |||||
Last Time Buy | 900 V | 120 mΩ | 23 A | 150 °C | TO-247-3 | Industrial | |||||
Last Time Buy | 900 V | 280 mΩ | 11.5 A | 150 °C | TO-247-3 | Industrial | |||||
Last Time Buy | 900 V | 30 mΩ | 63 A | 150 °C | TO-247-4 | Industrial | |||||
NRND | 900 V | 65 mΩ | 35 A | 150 °C | TO-263-7 | Industrial | |||||
Last Time Buy | 900 V | 120 mΩ | 22 A | 150 °C | TO-263-7 | Industrial | |||||
Last Time Buy | 900 V | 280 mΩ | 11.5 A | 150 °C | TO-263-7 | Industrial |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 01/2024 | |
Data Sheets | 01/2024 | |
Data Sheets | 01/2024 | |
Data Sheets | 01/2024 | |
Data Sheets | 12/2023 | |
Application Notes | 09/2024 | |
Application Notes | 07/2024 | |
Application Notes | 01/2024 | |
Application Notes | 01/2024 | |
Application Notes | 12/2023 | |
Application Notes | 11/2023 | |
Application Notes | 05/2023 | |
Application Notes | 01/2023 | |
Application Notes | 09/2022 | |
Application Notes | 11/2021 | |
Test Report | 03/2022 | |
Product Catalog | 05/2024 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 04/2024 |
Sales Terms | 12/2021 |