Wolfspeed WolfPACK™ Silicon Carbide Power Module Family
Silicon Carbide Implementation Made Simple, Compact, Reliable
Wolfspeed has launched a baseplate-less module family to meet the requirements of medium power applications, providing solutions across the power electronics continuum. Wolfspeed WolfPACK™ modules are a great choice for designers who want to increase efficiency and power density in a compact, industry standard footprint. The family of modules provide an excellent solution for fast design implementation, scalability, long term design support, and lower assembly overhead.
Wolfspeed WolfPACK modules are currently available in half-bridge, six-pack, full-bridge, and T-type configurations all with the option of pre-applied thermal interface material.

Parametric Data
No filters selected, showing all 42 products
Filter By
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Tjmax | Module Size | Pre-Applied TIM | Qualification |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | GM | Half-Bridge | 1200 V | 200 A | 4 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 200 A | 4 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 4.1 mΩ | Gen 4 | 150 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
CAB004A12GM4 New | Active | GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 4.1 mΩ | Gen 4 | 150 °C | 62.8 x 56.7 mm | No | Industrial | ||||
CAB006A12GM4 New | Active | GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 5.5 mΩ | Gen 4 | 150 °C | 62.8 x 56.7 mm | No | Industrial | ||||
Active | GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 5.5 mΩ | Gen 4 | 150 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | GM | Full-Bridge | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Full-Bridge | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | GM | T-Type | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | T-Type | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | FM | Full-Bridge | 1200 V | 50 A | 17 mΩ | Gen 4 | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Full-Bridge | 1200 V | 50 A | 17 mΩ | Gen 4 | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 5 mΩ | Gen 4 | 150 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 5 mΩ | Gen 4 | 150 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 6 mΩ | Gen 4 | 150 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 6 mΩ | Gen 4 | 150 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 2300 V | 170 A | 7.5 mΩ | Gen 4 | 150 °C | 62.8 x 56.7 mm | No | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 2300 V | 170 A | 7.5 mΩ | Gen 4 | 150 °C | 62.8 x 56.7 mm | Yes | Industrial |