Features
- Leading silicon carbide MOSFET technology in an industry standard form factor
- Highest current rated topologies versus market equivalents
- Built in NTC
- Press-Fit connections
| Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Tjmax | Module Size | Pre-Applied TIM | Qualification | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Active | GM | Half-Bridge | 1200 V | 200 A | 4 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Half-Bridge | 1200 V | 200 A | 4 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| Active | GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| Active | GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| Active | GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| Active | GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| Active | FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
| Active | FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
| Active | GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| Active | GM | Full-Bridge | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Full-Bridge | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| Active | GM | T-Type | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | T-Type | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| Active | FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
| Active | FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
| Active | GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| CBB017M12FM4 New | Active | FM | Full-Bridge | 1200 V | 50 A | 17 mΩ | Gen 4 | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | ||||
| Active | FM | Full-Bridge | 1200 V | 50 A | 17 mΩ | Gen 4 | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
| Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
| Active | FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
| Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
| Active | FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
| Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
| Active | FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
| Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
| Active | FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 175 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
| Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 5 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 5 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 6 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 6 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | Yes | Industrial | |||||
| Active | GM | Half Bridge (AlN substrate) | 2300 V | 170 A | 7.5 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | No | Industrial | |||||
| Active | GM | Half Bridge (AlN substrate) | 2300 V | 170 A | 7.5 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | Yes | Industrial | 
| Document Type | Document Name | Last Updated | 
|---|---|---|
| Data Sheets | 07/2025 | |
| Data Sheets | 07/2025 | |
| Data Sheets | 03/2025 | |
| Data Sheets | 03/2025 | |
| Data Sheets | 03/2025 | |
| Data Sheets | 03/2025 | |
| Data Sheets | 03/2025 | |
| Data Sheets | 03/2025 | |
| Data Sheets | 03/2025 | |
| Data Sheets | 03/2025 | |
| Data Sheets | 03/2025 | |
| Data Sheets | 03/2025 | |
| Data Sheets | 06/2024 | |
| Data Sheets | 06/2024 | |
| Data Sheets | 04/2023 | |
| User Guide | 10/2025 | |
| User Guide | 04/2025 | |
| User Guide | 03/2025 | |
| User Guide | 03/2025 | |
| User Guide | 01/2025 | |
| User Guide | 01/2024 | |
| User Guide | 12/2023 | |
| Application Notes | 05/2025 | |
| Application Notes | 03/2025 | |
| Application Notes | 01/2025 | |
| Application Notes | 01/2025 | |
| Application Notes | 01/2025 | |
| Application Notes | 07/2024 | |
| Application Notes | 07/2024 | |
| Application Notes | 01/2024 | |
| Application Notes | 01/2024 | |
| Application Notes | 11/2023 | |
| Application Notes | 08/2023 | |
| Application Notes | 01/2023 | |
| Videos | 04/2024 | |
| White Papers | 01/2025 | |
| White Papers | 11/2024 | |
| Product Catalog | 01/2025 | |
| Sales Sheets & Flyers | 01/2024 | |
| Sales Sheets & Flyers | 01/2024 | |
| Sales Sheets & Flyers | 05/2023 | |
| Sales Sheets & Flyers | 02/2023 | |
| Sales Sheets & Flyers | 02/2023 | |
| Sales Sheets & Flyers | 12/2022 | |
| Sales Terms | 04/2025 |