Features
- Automotive Qualified
- High blocking voltage with industry leading low RDS(on) over temperature stability
- Resistant to latch-up
- High gate resistance for drives
Product SKU | Buy Online | Data Sheet | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Output Capacitance | Reverse Recovery Charge (Qrr) | Reverse Recovery Time (Trr) | Maximum Junction Temperature | Generation | Recommended For New Design? |
---|---|---|---|---|---|---|---|---|---|---|---|
EPM3-1200-R015D New | 1200 V | 15 mΩ | 148 A | 200 pF | 1388 nC | 34 ns | 175 °C | Gen 3+ | Yes |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 01/2023 | |
Application Notes | 11/2023 | |
Application Notes | 11/2021 | |
Application Notes | 04/2024 | |
Sales Sheets & Flyers | 03/2022 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 02/2024 |
Sales Terms | 12/2021 |