Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

SpeedVal™ Kit Modular Evaluation Platform​ 3-Phase Motherboard

Product photography of a Wolfspeed SpeedVal™ Kit motherboard.

SpeedVal™ Kit Modular Evaluation Platform​ Three-Phase Motherboard

MOD-MB-3P-0900V-40A-N
Configure My Kit
Wolfspeed's MOD-MB-3P-0900V-40A-N is a motherboard that operates up to 900 V and 40 A(RMS) and supports 3-Phase motors. The SpeedVal Kit 3-Phase motherboard contains the power connections, DC bus, and interface for the daughter cards. This motherboard replicates the same testing support as MOD-MB-HB-0900V-40A, and supports active-front-end AC/DC converters and multiphase buck or boost testing. The PWM signals for the Silicon Carbide MOSFETs can be supplied externally from a function generator, or by using one of the optional control cards that plugs into the motherboard. The control cards have pre-tested firmware and a computer-based graphical user interface (GUI) that allow the controller to run a double pulse test, run a 3-phase motor, or operate the board as a buck or boost converter in both synchronous and asynchronous configurations. The control card and GUI also provide system-level feedback of the input and output voltage and current readings.

Product Details

SpeedVal™ Kit Modular Evaluation Platform​ 3-Phase Motherboard

No filters selected, showing all 1 products

SpeedVal™ Kit Modular Evaluation Platform​ 3-Phase Motherboard

Product SKU
Buy Online
Configuration
Working Voltage
Current Rating
Half-Bridge Cards Supported
MOD-MB-3P-0900V-40A-N
Coming
Soon
3-Phase
900 V
40 A
3
Specifications
  • DC Bus voltage up to 900V​
  • Input/output current rating up to 40A​
  • Low-inductance layout ​
  • Control Card Interface
  • Screw terminal power connections​
  • Supports high-power testing of 3-Phase topologies​
  • Supports double pulse testing​
  • Onboard fan for cooling the Silicon Carbide devices during high-power testing
What's Included
  • Fully assembled motherboard with fan​
  • Complete design files​
  • MMCX to BNC adapters​
  • Ribbon cables for gate driver​s
  • Deskew resistor
  • Open-Loop Firmware and GUI

SpeedVal Kit Videos

Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Product Catalog
02/2024
Sales Sheets & Flyers
12/2022
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
View Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
View Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.