Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Gate Driver Boards
  • Dual Channel Differential Isolated Gate Driver Board Family

Dual Channel Differential Isolated Gate Driver Board Family

CGD1700HB2M-UNA, CGD1700HB2M-UNA-R1, CGD1700HB2M-UNA-R2
Download Design FilesDownload User Guide

Wolfspeed’s CGD1700HB2M-UNA is a dual-channel gate driver board for evaluation of Wolfspeed SiC MOSFETs and power modules. This board can be used in conjunction with Wolfspeed evaluation kits and reference designs. Three variations of this gate driver are offered with different default output voltages to support evaluating MOSFET performance under different bias conditions. The board includes 2 W isolated power supplies with undervoltage and reverse polarity protection. Each of the two gate drive channels features over-current protection, an active Miller clamp, and separate turn-on and turn-off gate resistors for independently tuning switching speeds. The board includes circuitry to measure temperature from a thermistor, when available. The gate driver board also features integrated MMCX connectors to measure high-side and low-side gate-to-source voltages (VGS) with fiber optically isolated probes such as the TIVP1 from Tektronix®.

Specifications

  • DC bus voltage up to 1500 V
  • Texas Instruments® UCC21710 gate driver IC
  • On-board 2 W isolated power supplies
  • User-configurable turn-on and turn-off gate resistors enabling switching loss optimization
  • On-board overcurrent; shoot-through prevention; undervoltage protection; and reverse polarity protection
  • Isolated analog-to-PWM signal encoding for thermistor feedback
  • Differential inputs for increased noise immunity
  • Fault and power indicator LEDs for instant visual feedback

Configurations

  • CGD1700HB2M-UNA: Unregulated (-15 V / -3 V)
  • CGD1700HB2M-UNA-R1: Regulated Output (+15 V / -4 V)
  • CGD1700HB2M-UNA-R2: Regulated Output (+18 V / -4 V)
Product shot of the Dual Channel Differential Isolated Half Bridge Gate Driver Board
  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

No filters selected, showing all 3 products
Product SKU
Buy Online
Request Sample
Design Files
User Guide
Status
Platform
Designed By
Gate Driver
Output Channels
Gate Power
Default VGS Voltage Rails
Miller Clamp
Short-Circuit Protection
Temperature Feedback
Interface Tool
View Product
CGD1700HB2M-UNA
Active
FM, GM, SpeedVal Kit
Wolfspeed
Texas Instruments UCC21710
2
2W
+15 V / -3 V
Yes
Yes
Yes
CGD12HB00D
CGD1700HB2M-UNA-R1
New
Active
FM, GM, SpeedVal Kit
Wolfspeed
Texas Instruments UCC21710
2
2W
+15 V / -4 V
Yes
Yes
Yes
CGD12HB00D
CGD1700HB2M-UNA-R2
New
Active
FM, GM, SpeedVal Kit
Wolfspeed
Texas Instruments UCC21710
2
2W
+18 V / -4 V
Yes
Yes
Yes
CGD12HB00D

Product Details

What's Included

  • Reference Design Files

Request Separately

  • Differential Transceiver CGD12HB00D
  • Compatible CIL Boards or Evaluation Kits:
    • KIT-CRD-CIL12N-FMA
    • KIT-CRD-CIL12N-FMB
    • KIT-CRD-CIL12N-FMC
    • KIT-CRD-CIL12N-GMA
    • KIT-CRD-CIL23N-GMA
    • KIT-CRD-CIL12N-YMC
  • SpeedVal Kit Platform

Product Compatibility

  • Wolfspeed WolfPACK™ SiC Power Modules Family
  • SpeedVal Kit Platform

Typical Applications

  • EV Fast Charging
  • Industrial Power
  • UPS
  • Induction Heating Welding
  • Industrial Motor Drives
  • Power Supplies
  • Solar & Renewable Energy
  • Grid Infrastructure

Featured Resources

Design Tools

SpeedVal Kit Configurator ToolSpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

SpeedVal Kit PlatformTechnical Support Forum

Featured Documents

CGD1700HB2M-UNA ALL Design Files
PRD-06992: CGD1700HB2M-UNA Dual Channel Differential Isolated Gate Driver Board User Guide
Wolfspeed SpeedVal Kit™ Modular Evaluation Platform Brief

Tools & Support

  • Technical & Sales Documents
  • Tools & Support

Documents

16 Documents Available
Document Type
Document Name
Last Updated
User Guide
PRD-06992: CGD1700HB2M-UNA Dual Channel Differential Isolated Gate Driver Board User Guide (PDF)
10/2025
User Guide
PRD-02302: Wolfspeed Wolfpack Mounting Instructions & PCB Requirements User Guide (PDF)
04/2025
Design Files
CGD1700HB2M-UNA OrCAD Schematic and Layout (ZIP)
06/2023
Design Files
CGD1700HB2M-UNA ALL Design Files (ZIP)
06/2023
Design Files
CGD1700HB2M-UNA BOM (ZIP)
01/2021
Design Files
CGD1700HB2M-UNA Board Artwork (ZIP)
01/2021
Design Files
CGD1700HB2M-UNA Board Specifications (ZIP)
01/2021
Design Files
CGD1700HB2M-UNA Schematic (ZIP)
01/2021
Design Files
CGD1700HB2M-UNA XY Placement Centroid Data (ZIP)
01/2021
Application Notes
PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
05/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
01/2025
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
Sales Sheets & Flyers
Power Modules Gate Driver Boards One-Page Overview (PDF)
01/2024

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.