Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

MOD-PWR-MM-C3M0025065K

Product shot of Wolfspeed's MOD-PWR-MM, a MOSFET modular accessory board (power daughter card) in a TO-247-4 package designed for Wolfspeed's SpeedVal Kit modular evaluation platform.

TO-247-4 package

MOD-PWR-MM-C3M0025065K
Half-Bridge arrangement with high-bandwidth current sensing in a TO-247-4 package
Wolfspeed's MOD-PWR-MM-C3M0025065K is a 650 V and 25 mΩ MOSFET modular accessory board in a TO-247-4 package designed for Wolfspeed's SpeedVal Kit Modular Evaluation Platform. Silicon Carbide MOSFETs in a TO-247-4 package can provide the highest power levels and offer flexibility in system design and heatsinking. The SpeedVal Kit TO-247-4 power daughter cards feature two MOSFETs arranged in a half-bridge configuration. The unique card edge interface provides low inductance while greatly simplifying the process of swapping out components, enabling high-quality measurements and quick comparisons between different devices. Power Daughter Cards are optimized for making accurate high-bandwidth current and voltage measurements. ​ An on-board current shunt can be optimized for highly accurate dynamic switching tests, or high-power thermal testing. The coaxial MMCX connectors for VGS and IDS and BNC connectors for VDS provide noise-free measurements to improve accuracy and simplify gate drive optimization. ​ The power daughter cards include a pre-assembled heatsink which aligns with a fan on the motherboard to enable high-power testing. ​

Products

Display All SKUs in Product Family (12)

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-247-4

No filters selected, showing all 1 products

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-247-4

Product SKU
Buy Online
User Guide
Design Files
Upper Devices
Lower Devices
Blocking Voltage
RDS(ON) at 25°C
Package
View Product
MOD-PWR-MM-C3M0025065K
New
C3M0025065K
650 V
25 mΩ
TO-247-4

Product Details

Specifications
  • Gate resistors onboard​
  • Heatsink preassembled on board​
  • BNC connector for lower VDS measurement​
  • MMCX connectors for VGS and IDS measurement​
  • Miller clamp transistor supported​
  • High-Bandwidth current sensor
What's Included
  • Power Daughter Card​
  • Complete design files

SpeedVal Kit Videos

Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

Documents, Tools & Support

Display All SKUs in Product Family (12)
Block diagram of the circuit design of the Power Daughter Cards used in Wolfspeed's SpeedVal Kit modular evaluation platform.
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
View Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
View Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.