Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Silicon Carbide Power Modules

    Silicon Carbide Power Modules

    Improve system-level efficiency and reduce system size and weight with our power modules in industry-standard and SiC-optimized footprints, developed for rugged, high-voltage environments.
    • Overview
    • Products
    • Featured Resources
    • Documents, Tools & Support
    • Overview
    • Products
    • Featured Resources
    • Documents, Tools & Support

    Products

    No filters selected, showing all 50 products

    Filter By

    Product SKU
    Buy Online
    Request Sample
    Data Sheet
    CAD Model
    Status
    Package
    Configuration
    Blocking Voltage
    Current Rating
    RDS(ON) at 25°C
    Tjmax
    Module Size
    Pre-Applied TIM
    Qualification
    Generation
    View Product
    ECB2R1M12YM3L

    Purchase ECB2R1M12YM3L

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Request
    Active
    Y
    Six-pack (three-phase)
    1200 V
    600 A
    2.1 mΩ
    175 °C
    154.5 x 126.5 x 32 mm
    No
    Automotive
    Gen 3
    Front & bottom view of the Wolfspeed YM3L silicon carbide power module.
    ECB2R1M12YM3

    Purchase ECB2R1M12YM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Request
    Active
    Y
    Six-pack (three-phase)
    1200 V
    600 A
    2.1 mΩ
    175 °C
    154.5 x 126.5 x 32 mm
    No
    Automotive
    Gen 3
    Front & bottom view of the Wolfspeed YM3 silicon carbide power module.
    ECB2R8M12YM3L

    Purchase ECB2R8M12YM3L

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Request
    Active
    Y
    Six-pack (three-phase)
    1200 V
    460 A
    2.8 mΩ
    175 °C
    154.5 x 126.5 x 32 mm
    No
    Automotive
    Gen 3
    Front & bottom view of the Wolfspeed YM3L silicon carbide power module.
    ECB2R8M12YM3

    Purchase ECB2R8M12YM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Request
    Active
    Y
    Six-pack (three-phase)
    1200 V
    460 A
    2.8 mΩ
    175 °C
    154.5 x 126.5 x 32 mm
    No
    Automotive
    Gen 3
    Front & bottom view of the Wolfspeed YM3 silicon carbide power module.
    ECB4R3M12YM3L

    Purchase ECB4R3M12YM3L

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Request
    Active
    Y
    Six-pack (three-phase)
    1200 V
    330 A
    4.3 mΩ
    175 °C
    154.5 x 126.5 x 32 mm
    No
    Automotive
    Gen 3
    Front & bottom view of the Wolfspeed YM3L silicon carbide power module.
    ECB4R3M12YM3

    Purchase ECB4R3M12YM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Request
    Active
    Y
    Six-pack (three-phase)
    1200 V
    330 A
    4.3 mΩ
    175 °C
    154.5 x 126.5 x 32 mm
    No
    Automotive
    Gen 3
    Front & bottom view of the Wolfspeed YM3 silicon carbide power module.
    CAB525F12XM3

    Purchase CAB525F12XM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    X
    Half-Bridge
    1200 V
    525 A
    2.6 mΩ
    175 °C
    80 x 53 x 23.3 mm
    No
    Industrial
    Gen 3
    Product shot of Wolfspeed's XM3 Half-bridge SiC power module package
    EAB450M12XM3

    Purchase EAB450M12XM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    X
    Half-Bridge
    1200 V
    450 A
    2.6 mΩ
    175 °C
    80 x 53 x 19 mm
    No
    Automotive
    Gen 3
    Product shot of Wolfspeed's XM3 Half-bridge SiC power module package
    CAB450M12XM3

    Purchase CAB450M12XM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    X
    Half-Bridge
    1200 V
    450 A
    2.6 mΩ
    175 °C
    80 x 53 x 19 mm
    No
    Industrial
    Gen 3
    Product shot of Wolfspeed's XM3 Half-bridge SiC power module package
    CAB425M12XM3

    Purchase CAB425M12XM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    X
    Half-Bridge
    1200 V
    425 A
    3.2 mΩ
    175 °C
    80 x 53 x 19 mm
    No
    Industrial
    Gen 3
    Product shot of Wolfspeed's XM3 Half-bridge SiC power module package
    CAB320M17XM3

    Purchase CAB320M17XM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    X
    Half-Bridge
    1700 V
    320 A
    3.5 mΩ
    175 °C
    80 x 53 x 19 mm
    No
    Industrial
    Gen 3
    Product shot of Wolfspeed's XM3 Half-bridge SiC power module package
    CAB400M12XM3

    Purchase CAB400M12XM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    X
    Half-Bridge
    1200 V
    400 A
    4 mΩ
    175 °C
    80 x 53 x 19 mm
    No
    Industrial
    Gen 3
    Product shot of Wolfspeed's XM3 Half-bridge SiC power module package
    EDB003M06TM3L

    Purchase EDB003M06TM3L

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    T
    Single Switch
    650 V
    440 A
    3.3 mΩ
    175 °C
    43.65 x 18.9 x 19 mm
    No
    Automotive
    Gen 3
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB003M06TM3

    Purchase EDB003M06TM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    T
    Single Switch
    650 V
    440 A
    3.3 mΩ
    175 °C
    43.65 x 18.9 x 18.5 mm
    No
    Automotive
    Gen 3
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB004M06TM3
    Download
    Request
    Active
    T
    Single Switch
    650 V
    330 A
    4.4 mΩ
    175 °C
    43.65 x 18.9 x 18.5 mm
    No
    Automotive
    Gen 3
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB004M06TM3L
    Download
    Request
    Active
    T
    Single Switch
    650 V
    330 A
    4.4 mΩ
    175 °C
    43.65 x 18.9 x 19 mm
    No
    Automotive
    Gen 3
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB005M12TM4L

    Purchase EDB005M12TM4L

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    T
    Single Switch
    1200 V
    320 A
    4.6 mΩ
    175 °C
    43.65 x 18.9 x 19 mm
    No
    Automotive
    Gen 4
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB005M12TM4

    Purchase EDB005M12TM4

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    T
    Single Switch
    1200 V
    320 A
    4.6 mΩ
    175 °C
    43.65 x 18.9 x 18.5 mm
    No
    Automotive
    Gen 4
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB007M12TM4L
    Download
    Request
    Active
    T
    Single Switch
    1200 V
    250 A
    6.2 mΩ
    175 °C
    43.65 x 18.9 x 19 mm
    No
    Automotive
    Gen 4
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB007M12TM4
    Download
    Request
    Active
    T
    Single Switch
    1200 V
    250 A
    6.2 mΩ
    175 °C
    43.65 x 18.9 x 18.5 mm
    No
    Automotive
    Gen 4
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB007M06TM3L
    Download
    Request
    Active
    T
    Single Switch
    650 V
    220 A
    6.5 mΩ
    175 °C
    43.65 x 18.9 x 19 mm
    No
    Automotive
    Gen 3
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB007M06TM3
    Download
    Request
    Active
    T
    Single Switch
    650 V
    220 A
    6.5 mΩ
    175 °C
    43.65 x 18.9 x 18.5 mm
    No
    Automotive
    Gen 3
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB010M12TM4L
    Download
    Request
    Active
    T
    Single Switch
    1200 V
    160 A
    9.3 mΩ
    175 °C
    43.65 x 18.9 x 19 mm
    No
    Automotive
    Gen 4
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    EDB010M12TM4
    Download
    Request
    Active
    T
    Single Switch
    1200 V
    160 A
    9.3 mΩ
    175 °C
    43.65 x 18.9 x 18.5 mm
    No
    Automotive
    Gen 4
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    HAB900C33LM4
    New
    Download
    Active
    L
    Half-Bridge
    3300 V
    900 A
    2 mΩ
    175 °C
    144 x 100 x 40 mm
    No
    Industrial
    Gen 4
    Mid-angle product photography of Wolfspeed's LM Power Module
    CAB600M33LM3

    Purchase CAB600M33LM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    L
    Half-Bridge
    3300 V
    770 A
    2.7 mΩ
    175 °C
    144 x 100 x 40 mm
    No
    Industrial
    Gen 3
    Mid-angle product photography of Wolfspeed's LM Power Module
    CAR600M17HN6T

    Purchase CAR600M17HN6T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge Rectifier
    1700 V
    600 A
    175 °C
    110 x 65 x 12.2 mm
    Yes
    Industrial
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAR600M12HN6T

    Purchase CAR600M12HN6T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge Rectifier
    1200 V
    600 A
    175 °C
    110 x 65 x 12.2 mm
    Yes
    Industrial
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAR600M12HN6

    Purchase CAR600M12HN6

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge Rectifier
    1200 V
    600 A
    175 °C
    110 x 65 x 12.2 mm
    No
    Industrial
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAR600M17HN6

    Purchase CAR600M17HN6

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge Rectifier
    1700 V
    600 A
    175 °C
    110 x 65 x 12.2 mm
    No
    Industrial
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CLB800M12HM3P

    Purchase CLB800M12HM3P

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    H
    Common-Source
    1200 V
    800 A
    1.3 mΩ
    175 °C
    110 x 65 x 12.2 mm
    No
    Industrial
    Gen 4
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CLB800M12HM3PT

    Purchase CLB800M12HM3PT

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    H
    Common-Source
    1200 V
    800 A
    1.3 mΩ
    175 °C
    110 x 65 x 12.2 mm
    Yes
    Industrial
    Gen 4
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAB760M12HM3T

    Purchase CAB760M12HM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge
    1200 V
    760 A
    1.33 mΩ
    175 °C
    110 x 65 x 12.2 mm
    Yes
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAB760M12HM3RT

    Purchase CAB760M12HM3RT

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge Right GK for Paralleling
    1200 V
    760 A
    1.33 mΩ
    175 °C
    110 x 65 x 12.2 mm
    Yes
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAB760M12HM3R

    Purchase CAB760M12HM3R

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge Right GK for Paralleling
    1200 V
    760 A
    1.33 mΩ
    175 °C
    110 x 65 x 12.2 mm
    No
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAB760M12HM3

    Purchase CAB760M12HM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge
    1200 V
    760 A
    1.33 mΩ
    175 °C
    110 x 65 x 12.2 mm
    No
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CLB650M17HM3

    Purchase CLB650M17HM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    H
    Common-Source
    1700 V
    650 A
    1.42 mΩ
    175 °C
    110 x 65 x 12.2 mm
    No
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CLB650M17HM3T

    Purchase CLB650M17HM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    H
    Common-Source
    1700 V
    650 A
    1.42 mΩ
    175 °C
    110 x 65 x 12.2 mm
    Yes
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAB650M17HM3T

    Purchase CAB650M17HM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge
    1700 V
    650 A
    1.67 mΩ
    175 °C
    110 x 65 x 12.2 mm
    Yes
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAB650M17HM3

    Purchase CAB650M17HM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge
    1700 V
    650 A
    1.67 mΩ
    175 °C
    110 x 65 x 12.2 mm
    No
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAS480M12HM3T

    Purchase CAS480M12HM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge
    1200 V
    480 A
    2.29 mΩ
    175 °C
    110 x 65 x 12.2 mm
    Yes
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAS480M12HM3

    Purchase CAS480M12HM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge
    1200 V
    480 A
    2.29 mΩ
    175 °C
    110 x 65 x 12.2 mm
    No
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAB500M17HM3T

    Purchase CAB500M17HM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge
    1700 V
    500 A
    2.5 mΩ
    175 °C
    110 x 65 x 12.2 mm
    Yes
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAB500M17HM3

    Purchase CAB500M17HM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge
    1700 V
    500 A
    2.5 mΩ
    175 °C
    110 x 65 x 12.2 mm
    No
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAS380M17HM3T

    Purchase CAS380M17HM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge
    1700 V
    380 A
    3.3 mΩ
    175 °C
    110 x 65 x 12.2 mm
    Yes
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAS380M17HM3

    Purchase CAS380M17HM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    H
    Half-Bridge
    1700 V
    380 A
    3.3 mΩ
    175 °C
    110 x 65 x 12.2 mm
    No
    Industrial
    Gen 3
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    CAB004A12GM4T

    Purchase CAB004A12GM4T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    G
    Half-Bridge (AIN Substrate)
    1200 V
    200 A
    4.1 mΩ
    175 °C
    62.8 x 56.7 mm
    Yes
    Industrial
    Gen 4
    Product shot of the Wolfspeed WolfPACK SiC Power Module in the GM3 package.
    CAB004A12GM4

    Purchase CAB004A12GM4

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    G
    Half-Bridge (AIN Substrate)
    1200 V
    200 A
    4.1 mΩ
    175 °C
    62.8 x 56.7 mm
    No
    Industrial
    Gen 4
    Product shot of the Wolfspeed WolfPACK SiC Power Module in the GM3 package.
    CAB004M12GM4

    Purchase CAB004M12GM4

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Request
    Active
    G
    Half-Bridge
    1200 V
    200 A
    4.1 mΩ
    175 °C
    62.8 x 56.7 mm
    No
    Industrial
    Gen 4
    Product shot of the Wolfspeed WolfPACK SiC Power Module in the GM3 package.
    CAB004M12GM4T

    Purchase CAB004M12GM4T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Request
    Active
    G
    Half-Bridge
    1200 V
    200 A
    4.1 mΩ
    175 °C
    62.8 x 56.7 mm
    Yes
    Industrial
    Gen 4
    Product shot of the Wolfspeed WolfPACK SiC Power Module in the GM3 package.

    Knowledge Center

    View All

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    SiC Power Module Reliability:
    Wolfspeed’s Power Cycling and Lifetime Modeling Approach

    Continue Reading White Paper

    Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

    View Now Webinars

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Power Modules Packages

    Explore our portfolio of industry-standard and application-optimized power module packages to find what footprint meets your design requirements.

    Product photo of the the Wolfspeed WolfPACK™ Silicon Carbide Power Module with a high current pin
    G package
    Industry Standard 48 mm Press-fit, Baseplateless Module
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    H package
    SiC Optimized 62 mm Half-Bridge Module
    Mid-angle product photography of Wolfspeed's LM Power Module
    L package
    Industry Standard 140 mm Medium Voltage Module
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    T package
    Industry Standard Automotive Single-Switch Module
    Product shot of Wolfspeed's XM3 Half-bridge SiC power module package
    X package
    SiC Optimized 53 mm Half-Bridge Power Module
    Front & bottom view of the Wolfspeed YM3L silicon carbide power module.
    Y package
    Industry Standard 152 mm Six-Pack Module
    Angled product photo of the 62mm BM3 half-bridge power module for Wolfspeed.
    B package
    Industry Standard 62 mm Half-Bridge Module
    Isometric view of the Wolfspeed Half-Bridge DM Power Module.
    D package
    SiC Optimized 41 mm Power Module
    Product image of the Wolfspeed Wolfpack SiC Power Module in the FM3 package.
    F package
    Industry Standard 34 mm Press-fit, Baseplateless Module
    Product photo of the the Wolfspeed WolfPACK™ Silicon Carbide Power Module with a high current pin
    G package
    Industry Standard 48 mm Press-fit, Baseplateless Module
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    H package
    SiC Optimized 62 mm Half-Bridge Module
    Mid-angle product photography of Wolfspeed's LM Power Module
    L package
    Industry Standard 140 mm Medium Voltage Module
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    T package
    Industry Standard Automotive Single-Switch Module
    Product shot of Wolfspeed's XM3 Half-bridge SiC power module package
    X package
    SiC Optimized 53 mm Half-Bridge Power Module
    Front & bottom view of the Wolfspeed YM3L silicon carbide power module.
    Y package
    Industry Standard 152 mm Six-Pack Module
    Angled product photo of the 62mm BM3 half-bridge power module for Wolfspeed.
    B package
    Industry Standard 62 mm Half-Bridge Module
    Isometric view of the Wolfspeed Half-Bridge DM Power Module.
    D package
    SiC Optimized 41 mm Power Module
    Product image of the Wolfspeed Wolfpack SiC Power Module in the FM3 package.
    F package
    Industry Standard 34 mm Press-fit, Baseplateless Module
    Product photo of the the Wolfspeed WolfPACK™ Silicon Carbide Power Module with a high current pin
    G package
    Industry Standard 48 mm Press-fit, Baseplateless Module
    Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
    H package
    SiC Optimized 62 mm Half-Bridge Module
    Mid-angle product photography of Wolfspeed's LM Power Module
    L package
    Industry Standard 140 mm Medium Voltage Module

    Explore The Options

    HM Power Module Family
    62 mm BM2 Silicon Carbide Half-Bridge Power Modules
    Mid-angle product photography of Wolfspeed's LM Power Module
    3300 V LM Silicon Carbide Half-Bridge Power Modules
    Isometric view of the Wolfspeed Half-Bridge DM Power Module.
    DM Half-Bridge Power Module Family
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    TM Single Switch Power Module Family
    Front & bottom view of the Wolfspeed YM3 silicon carbide power module.
    YM Six-Pack Power Module Family
    Composite image of two Wolfspeed WolfPACK™ Silicon Carbide Power Modules stacked on each other.
    Wolfspeed WolfPACK® Silicon Carbide Power Module Family
    XM Half-Bridge Power Module Family
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    62 mm BM3 Silicon Carbide Half-Bridge Power Modules
    HM Power Module Family
    62 mm BM2 Silicon Carbide Half-Bridge Power Modules
    Mid-angle product photography of Wolfspeed's LM Power Module
    3300 V LM Silicon Carbide Half-Bridge Power Modules
    Isometric view of the Wolfspeed Half-Bridge DM Power Module.
    DM Half-Bridge Power Module Family
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    TM Single Switch Power Module Family
    Front & bottom view of the Wolfspeed YM3 silicon carbide power module.
    YM Six-Pack Power Module Family
    Composite image of two Wolfspeed WolfPACK™ Silicon Carbide Power Modules stacked on each other.
    Wolfspeed WolfPACK® Silicon Carbide Power Module Family
    XM Half-Bridge Power Module Family

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice & PLECS Models

    Technical Support

    Power Applications Forum

    Featured Application Notes

    PRD-07933: Power Module Thermal Interface Material Application User Guide
    PRD-08376: Thermal Characterization Methods and Applications
    PRD-07913: Wolfspeed Power Module SPICE Models User Guide

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    44 Documents Available
    Document Type
    Document Name
    Last Updated
    User Guide
    PRD-07128: XM Module Signal Pinout Clarification Guide (PDF)
    12/2025
    User Guide
    PRD-09002: H Platform Power Module Mounting Guide | Wolfspeed (PDF)
    12/2025
    User Guide
    PRD-08407: LM Power Module Platform Mounting User Guide (PDF)
    08/2025
    User Guide
    PRD-02302: Wolfspeed Wolfpack® Mounting Instructions & PCB Requirements User Guide (PDF)
    04/2025
    User Guide
    PRD-09171: Wolfspeed YM Module Assembly Guide (PDF)
    03/2025
    User Guide
    PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide (PDF)
    03/2025
    User Guide
    PRD-07933: Power Module Thermal Interface Material Application User Guide (PDF)
    03/2025
    User Guide
    PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide (PDF)
    01/2025
    User Guide
    PRD-08409: LM3 Power Module Thermal Interface Material Application User Guide (PDF)
    05/2024
    User Guide
    PRD-08408: LM Power Module Signal Pinout User Guide (PDF)
    04/2024
    User Guide
    KIT-CRD-CIL33N-LM: Dynamic Performance Evaluation for the LM3 Power Modules User Guide (PDF)
    01/2024
    User Guide
    PRD-06975: XM3 Three Phase Inverter Reference Design User Guide (PDF)
    01/2024
    User Guide
    PRD-06976: XM3 Three-Phase Dual Inverter Reference Design User Guide (PDF)
    01/2024
    User Guide
    PRD-07913: Wolfspeed Power Module SPICE Models User Guide (PDF)
    12/2023
    User Guide
    PRD-07634: Wolfspeed DM Module Mounting User Guide (PDF)
    12/2023
    User Guide
    PRD-06983: BM Module Platform Mounting User Guide (PDF)
    12/2023
    User Guide
    PRD-07745: XM Module Platform Mounting User Guide (PDF)
    10/2023
    Application Notes
    PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
    10/2025
    Application Notes
    PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
    05/2025
    Application Notes
    PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility (PDF)
    03/2025
    Application Notes
    PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules (PDF)
    01/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
    01/2025
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems (PDF)
    07/2024
    Application Notes
    PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
    01/2024
    Application Notes
    PRD-08376: Thermal Characterization Methods and Applications (PDF)
    01/2024
    Application Notes
    PRD-07968: Wolfspeed WolfPACK® Dynamic Performance (PDF)
    01/2024
    Application Notes
    PRD-07635: Impact of PCB Design on Wolfspeed DM Module Ampacity (PDF)
    12/2023
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
    08/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    White Papers
    Answering the call: Powering AI with reliable silicon carbide-based solid-state transformers (PDF)
    New
    03/2026
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications (PDF)
    01/2025
    White Papers
    Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
    11/2024
    Case Study
    Amperesand Case Study: A New Foundation for Critical Power Conversion (PDF)
    New
    05/2026
    Product Ecology
    SiC Power Modules – TM REACH 253 Declaration (PDF)
    EDB003M06TM3, EDB003M06TM3L, EDB004M06TM3, EDB004M06TM3L, EDB005M12TM4, EDB005M12TM4L, EDB007M06TM3, EDB007M06TM3L, EDB007M12TM4, EDB007M12TM4L, EDB010M12TM4, EDB010M12TM4L
    01/2026
    Product Ecology
    SiC Power Modules – TM RoHS Declaration (PDF)
    10/2025
    Sales Sheets & Flyers
    Wolfspeed YM3 SiC Six-Pack Power Modules Product Brief (PDF)
    05/2025
    Sales Sheets & Flyers
    Wolfspeed WolfPACK® Pre-Applied Thermal Interface Material (PATIM) Product Brief (PDF)
    05/2023
    Sales Sheets & Flyers
    Wolfspeed WolfPACK® GM3 SiC Power Modules with AlN Product Brief (PDF)
    12/2022
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center