Contact
中文
Power

Discrete Silicon Carbide Schottky Diodes

Wolfspeed has the broadest portfolio of Silicon Carbide (SiC) Schottky diodes, with more than seven trillion field hours, lowest FIT rate, and 30+ years of experience in Silicon Carbide, combined with the fastest delivery times. Our diodes feature the MPS (Merged PiN Schottky) design which is more robust and reliable than standard Schottky barrier diodes. Pairing Wolfspeed Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency and reduced component pricing when purchased together.
SpeedFit Design SimulatorLTspice & PLECS ModelsTechnical Support Forum
Chinese (中文)
Home
Discrete Silicon Carbide Schottky Diodes
Apply Filters
Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
Current Rating
Generation
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Total Capacitive Charge (QC (typ))
Total Power Dissipation (PTOT)
Package
Qualification
Recommended For New Design?
CSD01060E
600 V
1 A
Gen 3
1.6 V
1 A
3.3 nC
21.4 W
TO-252-2
Industrial
Yes
600 V
1 A
Gen 3
1.6 V
1 A
3.3 nC
21.4 W
TO-220-2
Industrial
Yes
600 V
2 A
Gen 3
1.5 V
2 A
4.8 nC
39.5 W
TO-252-2
Industrial
Yes
600 V
2 A
Gen 3
1.5 V
2 A
4.8 nC
10.8 W
TO-220-F2
Industrial
Yes
600 V
2 A
Gen 3
1.5 V
2 A
4.8 nC
39.5 W
TO-220-2
Industrial
Yes
600 V
3 A
Gen 3
1.5 V
3 A
6.7 nC
53 W
TO-252-2
Industrial
Yes
600 V
3 A
Gen 3
1.5 V
3 A
6.7 nC
12.5 W
TO-220-F2
Industrial
Yes
600 V
3 A
Gen 3
1.5 V
3 A
6.7 nC
53 W
TO-220-2
Industrial
Yes
600 V
4 A
Gen 3
1.5 V
4 A
8.5 nC
75 W
TO-252-2
Industrial
Yes
600 V
4 A
Gen 3
1.5 V
4 A
8.5 nC
13.1 W
TO-220-F2
Industrial
Yes
600 V
4 A
Gen 3
1.5 V
4 A
8.5 nC
75 W
TO-220-2
Industrial
Yes
600 V
6 A
Gen 3
1.5 V
6 A
16 nC
91 W
TO-263-2
Industrial
Yes
600 V
6 A
Gen 3
1.5 V
6 A
16 nC
17 W
TO-220-F2
Industrial
Yes
600 V
6 A
Gen 3
1.5 V
6 A
16 nC
79 W
TO-220-2
Industrial
Yes
600 V
8 A
Gen 3
1.5 V
8 A
21 nC per leg
107 W
TO-263-2
Industrial
Yes
600 V
8 A
Gen 3
1.5 V
8 A
21 nC
110 W
TO-220-2
Industrial
Yes
600 V
10 A
Gen 3
1.5 V
10 A
25 nC per leg
136 W
TO-263-2
Industrial
Yes
600 V
10 A
Gen 3
1.5 V
10 A
25 nC
136 W
TO-220-2
Industrial
Yes
600 V
16 A
Gen 3
1.5 V per leg
16 A
21 nC per leg
200 W
TO-247-3
Industrial
Yes
600 V
20 A
Gen 3
1.5 per leg
20 A
25 nC per leg
500 W
TO-247-3
Industrial
Yes
650 V
2 A
Gen 3
1.5 V
2 A
4.8 nC
39.5 W
TO-252-2
Industrial
Yes
650 V
3 A
Gen 3
1.5 V
3 A
6.7 nC
53 W
TO-252-2
Industrial
Yes
650 V
4 A
Gen 3
1.5 V
4 A
8.5 nC
75 W
TO-252-2
Industrial
Yes
650 V
4 A
Gen 3
1.5 V
4 A
10 nC
52 W
TO-220-2
Industrial
Yes
650 V
4 A
Gen 6
1.27 V
4 A
16 nC
52 W
TO-252-2
Industrial
Yes
650 V
4 A
Gen 6
1.27 V
4 A
16 nC
73 W
TO-220-2
Industrial
Yes
C6D06065Q
New
650 V
6 A
Gen 6
1.27 V
6 A
23 nC
69 W
QFN
Industrial
Yes
650 V
6 A
Gen 6
1.27 V
6 A
22 nC
73 W
TO-263-2
Industrial
Yes
650 V
6 A
Gen 3
1.5 V
6 A
15 nC
100 W
TO-252-2
Industrial
Yes
650 V
6 A
Gen 3
1.5 V
6 A
15 nC
88 W
TO-220-2
Industrial
Yes
650 V
6 A
Gen 6
1.27 V
6 A
23 nC
68 W
TO-252-2
Industrial
Yes
650 V
6 A
Gen 6
1.27 V
6 A
23 nC
73 W
TO-220-2
Industrial
Yes
650 V
6 A
Gen 3
1.5 V
6 A
15 nC
45.5 W
TO-220 Isolated
Industrial
Yes
650 V
8 A
Gen 6
1.27 V
8 A
29 nC
92 W
QFN
Industrial
Yes
650 V
8 A
Gen 6
1.27 V
8 A
29 nC
92 W
TO-263-2
Industrial
Yes
650 V
8 A
Gen 3
1.5 V
8 A
176 W
TO-263-2
Automotive
Yes
650 V
8 A
Gen 3
1.5 V
8 A
20 nC
120 W
TO-252-2
Industrial
Yes
650 V
8 A
Gen 3
1.5 V
8 A
20 nC
107 W
TO-220-2
Industrial
Yes
650 V
8 A
Gen 6
1.27 V
8 A
29 nC
85 W
TO-252-2
Industrial
Yes
650 V
8 A
Gen 6
1.27 V
8 A
29 nC
92.6 W
TO-220-2
Industrial
Yes
650 V
8 A
Gen 3
1.5 V
8 A
21 nC
48 W
TO-220 Isolated
Industrial
Yes
650 V
10 A
Gen 6
1.27 V
10 A
34 nC
119 W
QFN
Industrial
Yes
650 V
10 A
Gen 6
1.27 V
10 A
34 nC
108 W
TO-263-2
Industrial
Yes
650 V
10 A
Gen 3
1.5 V
10 A
24 nC
150 W
TO-252-2
Industrial
Yes
650 V
10 A
Gen 3
1.5 V
10 A
24 nC
136.5 W
TO-220-2
Industrial
Yes
650 V
10 A
Gen 6
1.27 V
10 A
34 nC
99 W
TO-252-2
Industrial
Yes
650 V
10 A
Gen 6
1.27 V
10 A
35 nC
109 W
TO-220-2
Industrial
Yes
650 V
10 A
Gen 3
1.5 V
10 A
25 nC
60 W
TO-220 Isolated
Industrial
Yes
650 V
12 A
Gen 3
1.5 V
12 A
34 nC
143 W
TO-220-2
Industrial
Yes
650 V
16 A
Gen 3
1.5 V
16 A
40 nC
173 W
TO-247-3
Industrial
Yes
650 V
16 A
Gen 3
1.5 V per leg
16 A
21 nC per leg
200 W
TO-247-3
Industrial
Yes
650 V
16 A
Gen 6
1.27 V
16 A
29 nC
100 W
TO-247-3
Industrial
Yes
650 V
16 A
Gen 3
1.5 V
16 A
44 nC
150 W
TO-220-2
Industrial
Yes
650 V
20 A
Gen 3
1.5 V per leg
20 A
25 nC per leg
500 W
TO-247-3
Industrial
Yes
650 V
20 A
Gen 6
1.27 V
20 A
35 nC
116 W
TO-247-3
Industrial
Yes
650 V
20 A
Gen 3
1.5 V
20 A
110 nC
TO-247-3
Automotive
Yes
650 V
30 A
Gen 3
1.5 V
30 A
44.5 nC per leg
300 W
TO-247-3
Industrial
Yes
650 V
30 A
Gen 3
1.5 V
30 A
TO-247-3
Automotive
Yes
1200 V
2 A
Gen 4
1.4 V
2 A
16 nC
50 W
TO-252-2
Automotive
Yes
1200 V
2 A
Gen 4
1.4 V
2 A
11 nC
52 W
TO-252-2
Industrial
Yes
1200 V
2 A
Gen 4
1.4 V
2 A
11 nC
60 W
TO-220-2
Industrial
Yes
1200 V
5 A
Gen 4
1.4 V
5 A
27 nC
97 W
TO-252-2
Industrial
Yes
1200 V
5 A
Gen 4
1.4 V
5 A
27 nC
81 W
TO-220-2
Industrial
Yes
1200 V
8 A
Gen 4
1.5 V
8 A
37 nC
137 W
TO-252-2
Industrial
Yes
1200 V
8 A
Gen 4
1.5 V
8 A
37 nC
120 W
TO-220-2
Industrial
Yes
1200 V
10 A
Gen 4
1.5 V
10 A
56 nC
166 W
TO-220-2
Automotive
Yes
1200 V
10 A
Gen 4
1.4 V
10 A
52 nC
136 W
TO-247-2
Industrial
Yes
1200 V
10 A
Gen 4
1.5 V
10 A
52 nC per leg
170 W
TO-252-2
Industrial
Yes
1200 V
10 A
Gen 4
1.4 V
10 A
54 nC
187 W
TO-247-3
Industrial
Yes
1200 V
10 A
Gen 4
1.5 V
10 A
52 nC
136 W
TO-220-2
Industrial
Yes
1200 V
15 A
Gen 4
1.5 V
15 A
77.5 nC
174.5 W
TO-247-2
Industrial
Yes
1200 V
15 A
Gen 4
1.5 V
15 A
37 nC per leg
270 W
TO-247-3
Industrial
Yes
1200 V
15 A
Gen 4
1.6 V
15 A
77.5 nC
192 W
TO-220-2
Industrial
Yes
1200 V
20 A
Gen 4
1.5 V
20 A
99 nC
242 W
TO-220-2
Automotive
Yes
1200 V
20 A
Gen 4
1.5 V
20 A
52 nC per leg
176 W
TO-247-3
Automotive
Yes
1200 V
20 A
Gen 4
1.5 V
20 A
99 nC
246 W
TO-247-2
Industrial
Yes
1200 V
20 A
Gen 4
1.5 V per leg
20 A
52 nC per leg
352 W
TO-247-3
Industrial
Yes
1200 V
20 A
Gen 4
1.5 V
20 A
99 nC
242 W
TO-220-2
Industrial
Yes
1200 V
20 A
Gen 4
1.5 V
20 A
110 nC
TO-263-2
Automotive
Yes
1200 V
30 A
Gen 4
1.5 V
30 A
152 nC
441 W
TO-247-2
Industrial
Yes
1200 V
30 A
Gen 4
1.6 V per leg
30 A
77.5 nC per leg
440 W
TO-247-3
Industrial
Yes
1200 V
40 A
Gen 4
1.5 V
40 A
167 nC
667 W
TO-247-2
Industrial
Yes
1200 V
40 A
Gen 4
1.5 V per leg
40 A
99 nC per leg
532 W
TO-247-3
Industrial
Yes
Technical Support
Power Applications Forum
Sales Support

Knowledge Center

Power
|
Motors & Motion

Silicon Carbide Power Devices Improve Heat Pump and Air Conditioner Efficiency, Size, Weight and Cost

Join Paul Kierstead, Wolfspeed Global Director of Power and Product Marketing, for a 30-minute webinar exploring the power conversion system topologies and circuit designs for high-end residential and commercial heat pumps and air conditioner systems, and how Wolfspeed Silicon Carbide power components can improve system efficiency and system thermal management.
Register Now 
 Webinars
Wolfspeed Logo
FacebookTwitterLinkedInYouTube
  • Contact
  • Where to Buy
  • Document Library
  • Knowledge Center
  • News
  • Events
  • Privacy Policy
  • Terms of Use
Copyright © 2022 Wolfspeed, Inc.