Discrete Silicon Carbide MOSFETs
Drive design-to-cost optimization with flexibility to upgrade your system design with our eight industry-standard package footprints for power ranging from 1 kW to 60 kW.
Products
No filters selected, showing all 125 products
Filter By
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Tjmax | Package | Qualification | Generation | Technology |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C4MV015065T New | Active | 650 V | 15 mΩ | 150 A | 175 °C | TOLT (TSC) | Industrial | Gen 4 | C4MV | ||||
Active | 650 V | 15 mΩ | 120 A | 175 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 15 mΩ | 120 A | 175 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 25 mΩ | 77 A | 175 °C | TOLL | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 25 mΩ | 80 A | 175 °C | TO-263-7 XL | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 25 mΩ | 97 A | 175 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 25 mΩ | 97 A | 175 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 45 mΩ | 49 A | 175 °C | TOLL | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 45 mΩ | 47 A | 175 °C | TO-263-7 XL | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 45 mΩ | 49 A | 175 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 45 mΩ | 49 A | 175 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 60 mΩ | 39 A | 175 °C | TOLL | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 60 mΩ | 29 A | 175 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 60 mΩ | 36 A | 175 °C | TO-263-7 | Industrial | Gen 3 | C3M | |||||
Active | 650 V | 60 mΩ | 37 A | 175 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
Active | 750 V | 15 mΩ | 156 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | E4M | |||||
Active | 750 V | 15 mΩ | 128 A | 175 °C | TO-247-4 LP | Automotive | Gen 4 | E4M | |||||
Active | 750 V | 25 mΩ | 80 A | 175 °C | TO-247-4 LP | Industrial | Gen 3 | C3M | |||||
Active | 750 V | 25 mΩ | 84 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | E4M | |||||
Active | 750 V | 25 mΩ | 80 A | 175 °C | TO-247-4 LP | Automotive | Gen 4 | E4M | |||||
Active | 750 V | 45 mΩ | 42 A | 175 °C | TO-247-4 LP | Industrial | Gen 3 | C3M | |||||
Active | 750 V | 45 mΩ | 46 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | E4M | |||||
Active | 750 V | 45 mΩ | 42 A | 175 °C | TO-247-4 LP | Automotive | Gen 4 | E4M | |||||
E4M0060075U2 New | Active | 750 V | 60 mΩ | 36 A | 175 °C | U2 (TSC) | Automotive | Gen 4 | E4M | ||||
Active | 750 V | 60 mΩ | 35 A | 175 °C | TO-247-4 LP | Industrial | Gen 3 | C3M | |||||
Active | 750 V | 60 mΩ | 36 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | E4M | |||||
Active | 750 V | 60 mΩ | 35 A | 175 °C | TO-247-4 LP | Automotive | Gen 4 | E4M | |||||
Active | 1200 V | 16 mΩ | 125 A | 175 °C | U2 (TSC) | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 16 mΩ | 125 A | 175 °C | TO-247-4 LP | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 16 mΩ | 125 A | 175 °C | TO-247-4 | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 16 mΩ | 115 A | 175 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
C3M0021120U2 New | Active | 1200 V | 21 mΩ | 114 A | 175 °C | U2 (TSC) | Industrial | Gen 3 | C3M | ||||
Active | 1200 V | 21 mΩ | 104 A | 175 °C | TO-247-4 LP | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 21 mΩ | 114 A | 175 °C | TO-263-7 XL | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 21 mΩ | 114 A | 175 °C | TO-263-7 XL | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 21 mΩ | 104 A | 175 °C | TO-247-4 | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 21 mΩ | 81 A | 175 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 21 mΩ | 100 A | 175 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
C4MS025120K1 New | Active | 1200 V | 25 mΩ | 86 A | 175 °C | TO-247-4 LP | Industrial | Gen 4 | C4MS | ||||
C4MS025120J2 New | Active | 1200 V | 25 mΩ | 94 A | 175 °C | TO-263-7 XL | Industrial | Gen 4 | C4MS | ||||
C4MS025120K New | Active | 1200 V | 25 mΩ | 86 A | 175 °C | TO-247-4 | Industrial | Gen 4 | C4MS | ||||
C4MS025120U2 New | Active | 1200 V | 25 mΩ | 94 A | 175 °C | U2 (TSC) | Industrial | Gen 4 | C4MS | ||||
E4MS025120U2 New | Active | 1200 V | 25 mΩ | 82 A | 175 °C | U2 (TSC) | Automotive | Gen 4 | E4MS | ||||
E4MS025120J2 New | Active | 1200 V | 25 mΩ | 82 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | E4MS | ||||
E4MS025120K New | Active | 1200 V | 25 mΩ | 77 A | 175 °C | TO-247-4 | Automotive | Gen 4 | E4MS | ||||
C3M0032120U2 New | Active | 1200 V | 32 mΩ | 74 A | 175 °C | U2 (TSC) | Industrial | Gen 3 | C3M | ||||
Active | 1200 V | 32 mΩ | 74 A | 175 °C | U2 (TSC) | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 32 mΩ | 67 A | 175 °C | TO-247-4 LP | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 32 mΩ | 74 A | 175 °C | TO-263-7 XL | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 32 mΩ | 74 A | 175 °C | TO-263-7 XL | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 32 mΩ | 67 A | 175 °C | TO-247-4 | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 32 mΩ | 68 A | 150 °C | TO-263-7 XL | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 32 mΩ | 63 A | 175 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 32 mΩ | 63 A | 175 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
C4MS036120K1 New | Active | 1200 V | 36 mΩ | 60 A | 175 °C | TO-247-4 LP | Industrial | Gen 4 | C4MS | ||||
C4MS036120J2 New | Active | 1200 V | 36 mΩ | 69 A | 175 °C | TO-263-7 XL | Industrial | Gen 4 | C4MS | ||||
C4MS036120K New | Active | 1200 V | 36 mΩ | 60 A | 175 °C | TO-247-4 | Industrial | Gen 4 | C4MS | ||||
C4MS036120U2 New | Active | 1200 V | 36 mΩ | 69 A | 175 °C | U2 (TSC) | Industrial | Gen 4 | C4MS | ||||
E4MS036120U2 New | Active | 1200 V | 36 mΩ | 60 A | 175 °C | U2 (TSC) | Automotive | Gen 4 | E4MS | ||||
E4MS036120J2 New | Active | 1200 V | 36 mΩ | 60 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | E4MS | ||||
E4MS036120K New | Active | 1200 V | 36 mΩ | 55 A | 175 °C | TO-247-4 | Automotive | Gen 4 | E4MS | ||||
C3M0040120U2 New | Active | 1200 V | 40 mΩ | 63 A | 175 °C | U2 (TSC) | Industrial | Gen 3 | C3M | ||||
Active | 1200 V | 40 mΩ | 63 A | 175 °C | U2 (TSC) | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 40 mΩ | 57 A | 175 °C | TO-247-4 LP | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 40 mΩ | 63 A | 175 °C | TO-263-7 XL | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 40 mΩ | 63 A | 175 °C | TO-263-7 XL | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 40 mΩ | 57 A | 175 °C | TO-247-4 | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 40 mΩ | 64 A | 150 °C | TO-263-7 XL | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 40 mΩ | 66 A | 175 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 40 mΩ | 66 A | 175 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
C4MS047120K1 New | Active | 1200 V | 47 mΩ | 50 A | 175 °C | TO-247-4 LP | Industrial | Gen 4 | C4MS | ||||
C4MS047120K New | Active | 1200 V | 47 mΩ | 50 A | 175 °C | TO-247-4 | Industrial | Gen 4 | C4MS | ||||
C4MS047120J2 New | Active | 1200 V | 47 mΩ | 54 A | 175 °C | TO-263-7 XL | Industrial | Gen 4 | C4MS | ||||
C4MS047120U2 New | Active | 1200 V | 47 mΩ | 54 A | 175 °C | U2 (TSC) | Industrial | Gen 4 | C4MS | ||||
E4MS047120U2 New | Active | 1200 V | 47 mΩ | 48 A | 175 °C | U2 (TSC) | Automotive | Gen 4 | E4MS | ||||
E4MS047120J2 New | Active | 1200 V | 47 mΩ | 46 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | E4MS | ||||
E4MS047120K New | Active | 1200 V | 47 mΩ | 46 A | 175 °C | TO-247-4 | Automotive | Gen 4 | E4MS | ||||
C4MS065120K1 New | Active | 1200 V | 65 mΩ | 39 A | 175 °C | TO-247-4 LP | Industrial | Gen 4 | C4MS | ||||
C4MS065120K New | Active | 1200 V | 65 mΩ | 39 A | 175 °C | TO-247-4 | Industrial | Gen 4 | C4MS | ||||
C4MS065120J2 New | Active | 1200 V | 65 mΩ | 40 A | 175 °C | TO-263-7 XL | Industrial | Gen 4 | C4MS | ||||
C4MS065120U2 New | Active | 1200 V | 65 mΩ | 42 A | 175 °C | U2 (TSC) | Industrial | Gen 4 | C4MS | ||||
E4MS065120U2 New | Active | 1200 V | 65 mΩ | 36 A | 175 °C | U2 (TSC) | Automotive | Gen 4 | E4MS | ||||
E4MS065120J2 New | Active | 1200 V | 65 mΩ | 36 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | E4MS | ||||
E4MS065120K New | Active | 1200 V | 65 mΩ | 34 A | 175 °C | TO-247-4 | Automotive | Gen 4 | E4MS | ||||
C3M0075120U2 New | Active | 1200 V | 75 mΩ | 34 A | 175 °C | U2 (TSC) | Industrial | Gen 3 | C3M | ||||
E3M0075120U2 New | Active | 1200 V | 75 mΩ | 34 A | 175 °C | U2 (TSC) | Automotive | Gen 3 | E3M | ||||
Active | 1200 V | 75 mΩ | 32 A | 175 °C | TO-247-4 LP | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 75 mΩ | 34 A | 175 °C | TO-263-7 XL | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 75 mΩ | 34 A | 175 °C | TO-263-7 XL | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 75 mΩ | 32 A | 175 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 75 mΩ | 32 A | 175 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 75 mΩ | 32 A | 175 °C | TO-247-4 | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 75 mΩ | 32 A | 175 °C | TO-247-3 | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 75 mΩ | 30 A | 150 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 75 mΩ | 30 A | 150 °C | TO-263-7 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 75 mΩ | 32 A | 150 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 160 mΩ | 18 A | 175 °C | TO-247-4 LP | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 160 mΩ | 18 A | 175 °C | TO-263-7 XL | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 160 mΩ | 17 A | 175 °C | TO-247-4 | Automotive | Gen 3 | E3M | |||||
Active | 1200 V | 160 mΩ | 17 A | 150 °C | TO-263-7 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 160 mΩ | 17 A | 150 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 350 mΩ | 7.2 A | 150 °C | TO-263-7 | Industrial | Gen 3 | C3M | |||||
Active | 1200 V | 350 mΩ | 7.6 A | 150 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 1700 V | 30 mΩ | 69 A | 175 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 1700 V | 30 mΩ | 69 A | 175 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
Active | 1700 V | 30 mΩ | 69 A | 175 °C | TO-247-4 Plus | Industrial | Gen 3 | C3M | |||||
Active | 1700 V | 900 mΩ | 4.4 A | 175 °C | TO-263-7 | Automotive | Gen 3 | E3M | |||||
Active | 1700 V | 900 mΩ | 4.4 A | 175 °C | TO-247-3 | Automotive | Gen 3 | E3M | |||||
Active | 1700 V | 900 mΩ | 4.4 A | 175 °C | TO-3PF | Industrial | Gen 3 | C3M | |||||
Active | 1700 V | 900 mΩ | 4.4 A | 175 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
Active | 1700 V | 900 mΩ | 4.4 A | 175 °C | TO-263-7 | Industrial | Gen 3 | C3M | |||||
C4MV025065T Coming Soon | Coming Soon | 650 V | 25 mΩ | 175 °C | TOLT (TSC) | Industrial | Gen 4 | C4MV | |||||
C4MV045065T Coming Soon | Coming Soon | 650 V | 45 mΩ | 175 °C | TOLT (TSC) | Industrial | Gen 4 | C4MV | |||||
C4MV060065T Coming Soon | Coming Soon | 650 V | 60 mΩ | 175 °C | TOLT (TSC) | Industrial | Gen 4 | C4MV | |||||
E4M0015075U2 Coming Soon | Coming Soon | 750 V | 15 mΩ | 175 °C | U2 (TSC) | Automotive | Gen 4 | E4M | |||||
E4M0025075U2 Coming Soon | Coming Soon | 750 V | 25 mΩ | 175 °C | U2 (TSC) | Automotive | Gen 4 | E4M | |||||
E4M0045075U2 Coming Soon | Coming Soon | 750 V | 45 mΩ | 175 °C | U2 (TSC) | Automotive | Gen 4 | E4M | |||||
Coming Soon | 1200 V | 16 mΩ | 125 A | 175 °C | U2 (TSC) | Automotive | Gen 3 | E3M | |||||
Coming Soon | 1200 V | 21 mΩ | 114 A | 175 °C | U2 (TSC) | Automotive | Gen 3 | E3M | |||||
Coming Soon | 1200 V | 160 mΩ | 18 A | 175 °C | U2 (TSC) | Automotive | Gen 3 | E3M | |||||
Last Time Buy | 1000 V | 65 mΩ | 35 A | 150 °C | TO-263-7 | Industrial | Gen 3 | C3M | |||||
Last Time Buy | 1000 V | 65 mΩ | 35 A | 150 °C | TO-247-4 | Industrial | Gen 3 | C3M | |||||
Last Time Buy | 1200 V | 13 mΩ | 153 A | 175 °C | TO-247-4 | Automotive | Gen 4 | E4M | |||||
NRND | 900 V | 65 mΩ | 36 A | 150 °C | TO-247-3 | Industrial | Gen 3 | C3M | |||||
NRND | 900 V | 65 mΩ | 35 A | 150 °C | TO-263-7 | Industrial | Gen 3 | C3M |
Explore The Options
Featured Resources
Technical Support
Featured Application Notes
Documents, Tools & Support
- Technical & Sales Documents
- Tools & Support
- Compliance
Documents
29 Documents Available
Document Type | Document Name | Last Updated |
|---|---|---|
| User Guide | 07/2023 | |
| Application Notes | 12/2025 | |
| Application Notes | 12/2025 | |
| Application Notes | 10/2025 | |
| Application Notes | 08/2025 | |
| Application Notes | 02/2025 | |
| Application Notes | 01/2025 | |
| Application Notes | 01/2025 | |
| Application Notes | 09/2024 | |
| Application Notes | 07/2024 | |
| Application Notes | 01/2024 | |
| Application Notes | 01/2024 | |
| Application Notes | 12/2023 | |
| Application Notes | 11/2023 | |
| Application Notes | 08/2023 | |
| Application Notes | 01/2023 | |
| Application Notes | 09/2022 | |
| Application Notes | 02/2022 | |
| Application Notes | 11/2021 | |
| Test Report | 01/2024 | |
| Test Report | 03/2022 | |
| Technical Papers & Articles | 03/2025 | |
| White Papers | 11/2025 | |
| White Papers | 11/2025 | |
| White Papers | 01/2025 | |
| White Papers | 11/2024 | |
| Product Catalog | 01/2025 | |
| Sales Terms | 04/2025 | |
| Packing & Shipping | Power Product Packing & Shipping Reference Guide (PDF) This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
| 11/2025 |







