Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Discrete Silicon Carbide MOSFETs

Discrete Silicon Carbide MOSFETs

Drive design-to-cost optimization with flexibility to upgrade your system design with our eight industry-standard package footprints for power ranging from 1 kW to 60 kW.
  • Overview
  • Products
  • Featured Resources
  • Documents, Tools & Support
  • Overview
  • Products
  • Featured Resources
  • Documents, Tools & Support

Products

No filters selected, showing all 125 products

Filter By

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
Generation
Technology
C4MV015065T
New
Active
650 V
15 mΩ
150 A
175 °C
TOLT (TSC)
Industrial
Gen 4
C4MV
C3M0015065D
Active
650 V
15 mΩ
120 A
175 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0015065K
Active
650 V
15 mΩ
120 A
175 °C
TO-247-4
Industrial
Gen 3
C3M
C3M0025065L
Active
650 V
25 mΩ
77 A
175 °C
TOLL
Industrial
Gen 3
C3M
C3M0025065J1
Active
650 V
25 mΩ
80 A
175 °C
TO-263-7 XL
Industrial
Gen 3
C3M
C3M0025065D
Active
650 V
25 mΩ
97 A
175 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0025065K
Active
650 V
25 mΩ
97 A
175 °C
TO-247-4
Industrial
Gen 3
C3M
C3M0045065L
Active
650 V
45 mΩ
49 A
175 °C
TOLL
Industrial
Gen 3
C3M
C3M0045065J1
Active
650 V
45 mΩ
47 A
175 °C
TO-263-7 XL
Industrial
Gen 3
C3M
C3M0045065D
Active
650 V
45 mΩ
49 A
175 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0045065K
Active
650 V
45 mΩ
49 A
175 °C
TO-247-4
Industrial
Gen 3
C3M
C3M0060065L
Active
650 V
60 mΩ
39 A
175 °C
TOLL
Industrial
Gen 3
C3M
C3M0060065D
Active
650 V
60 mΩ
29 A
175 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0060065J
Active
650 V
60 mΩ
36 A
175 °C
TO-263-7
Industrial
Gen 3
C3M
C3M0060065K
Active
650 V
60 mΩ
37 A
175 °C
TO-247-4
Industrial
Gen 3
C3M
E4M0015075J2
Active
750 V
15 mΩ
156 A
175 °C
TO-263-7 XL
Automotive
Gen 4
E4M
E4M0015075K1
Active
750 V
15 mΩ
128 A
175 °C
TO-247-4 LP
Automotive
Gen 4
E4M
C3M0025075K1
Active
750 V
25 mΩ
80 A
175 °C
TO-247-4 LP
Industrial
Gen 3
C3M
E4M0025075J2
Active
750 V
25 mΩ
84 A
175 °C
TO-263-7 XL
Automotive
Gen 4
E4M
E4M0025075K1
Active
750 V
25 mΩ
80 A
175 °C
TO-247-4 LP
Automotive
Gen 4
E4M
C3M0045075K1
Active
750 V
45 mΩ
42 A
175 °C
TO-247-4 LP
Industrial
Gen 3
C3M
E4M0045075J2
Active
750 V
45 mΩ
46 A
175 °C
TO-263-7 XL
Automotive
Gen 4
E4M
E4M0045075K1
Active
750 V
45 mΩ
42 A
175 °C
TO-247-4 LP
Automotive
Gen 4
E4M
E4M0060075U2
New
Active
750 V
60 mΩ
36 A
175 °C
U2 (TSC)
Automotive
Gen 4
E4M
C3M0060075K1
Active
750 V
60 mΩ
35 A
175 °C
TO-247-4 LP
Industrial
Gen 3
C3M
E4M0060075J2
Active
750 V
60 mΩ
36 A
175 °C
TO-263-7 XL
Automotive
Gen 4
E4M
E4M0060075K1
Active
750 V
60 mΩ
35 A
175 °C
TO-247-4 LP
Automotive
Gen 4
E4M
C3M0016120U2
Active
1200 V
16 mΩ
125 A
175 °C
U2 (TSC)
Industrial
Gen 3
C3M
C3M0016120K1
Active
1200 V
16 mΩ
125 A
175 °C
TO-247-4 LP
Industrial
Gen 3
C3M
E3M0016120K
Active
1200 V
16 mΩ
125 A
175 °C
TO-247-4
Automotive
Gen 3
E3M
C3M0016120K
Active
1200 V
16 mΩ
115 A
175 °C
TO-247-4
Industrial
Gen 3
C3M
C3M0021120U2
New
Active
1200 V
21 mΩ
114 A
175 °C
U2 (TSC)
Industrial
Gen 3
C3M
C3M0021120K1
Active
1200 V
21 mΩ
104 A
175 °C
TO-247-4 LP
Industrial
Gen 3
C3M
C3M0021120J2
Active
1200 V
21 mΩ
114 A
175 °C
TO-263-7 XL
Industrial
Gen 3
C3M
E3M0021120J2
Active
1200 V
21 mΩ
114 A
175 °C
TO-263-7 XL
Automotive
Gen 3
E3M
E3M0021120K
Active
1200 V
21 mΩ
104 A
175 °C
TO-247-4
Automotive
Gen 3
E3M
C3M0021120D
Active
1200 V
21 mΩ
81 A
175 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0021120K
Active
1200 V
21 mΩ
100 A
175 °C
TO-247-4
Industrial
Gen 3
C3M
C4MS025120K1
New
Active
1200 V
25 mΩ
86 A
175 °C
TO-247-4 LP
Industrial
Gen 4
C4MS
C4MS025120J2
New
Active
1200 V
25 mΩ
94 A
175 °C
TO-263-7 XL
Industrial
Gen 4
C4MS
C4MS025120K
New
Active
1200 V
25 mΩ
86 A
175 °C
TO-247-4
Industrial
Gen 4
C4MS
C4MS025120U2
New
Active
1200 V
25 mΩ
94 A
175 °C
U2 (TSC)
Industrial
Gen 4
C4MS
E4MS025120U2
New
Active
1200 V
25 mΩ
82 A
175 °C
U2 (TSC)
Automotive
Gen 4
E4MS
E4MS025120J2
New
Active
1200 V
25 mΩ
82 A
175 °C
TO-263-7 XL
Automotive
Gen 4
E4MS
E4MS025120K
New
Active
1200 V
25 mΩ
77 A
175 °C
TO-247-4
Automotive
Gen 4
E4MS
C3M0032120U2
New
Active
1200 V
32 mΩ
74 A
175 °C
U2 (TSC)
Industrial
Gen 3
C3M
E3M0032120U2
Active
1200 V
32 mΩ
74 A
175 °C
U2 (TSC)
Automotive
Gen 3
E3M
C3M0032120K1
Active
1200 V
32 mΩ
67 A
175 °C
TO-247-4 LP
Industrial
Gen 3
C3M
C3M0032120J2
Active
1200 V
32 mΩ
74 A
175 °C
TO-263-7 XL
Industrial
Gen 3
C3M
E3M0032120J2
Active
1200 V
32 mΩ
74 A
175 °C
TO-263-7 XL
Automotive
Gen 3
E3M
E3M0032120K
Active
1200 V
32 mΩ
67 A
175 °C
TO-247-4
Automotive
Gen 3
E3M
C3M0032120J1
Active
1200 V
32 mΩ
68 A
150 °C
TO-263-7 XL
Industrial
Gen 3
C3M
C3M0032120D
Active
1200 V
32 mΩ
63 A
175 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0032120K
Active
1200 V
32 mΩ
63 A
175 °C
TO-247-4
Industrial
Gen 3
C3M
C4MS036120K1
New
Active
1200 V
36 mΩ
60 A
175 °C
TO-247-4 LP
Industrial
Gen 4
C4MS
C4MS036120J2
New
Active
1200 V
36 mΩ
69 A
175 °C
TO-263-7 XL
Industrial
Gen 4
C4MS
C4MS036120K
New
Active
1200 V
36 mΩ
60 A
175 °C
TO-247-4
Industrial
Gen 4
C4MS
C4MS036120U2
New
Active
1200 V
36 mΩ
69 A
175 °C
U2 (TSC)
Industrial
Gen 4
C4MS
E4MS036120U2
New
Active
1200 V
36 mΩ
60 A
175 °C
U2 (TSC)
Automotive
Gen 4
E4MS
E4MS036120J2
New
Active
1200 V
36 mΩ
60 A
175 °C
TO-263-7 XL
Automotive
Gen 4
E4MS
E4MS036120K
New
Active
1200 V
36 mΩ
55 A
175 °C
TO-247-4
Automotive
Gen 4
E4MS
C3M0040120U2
New
Active
1200 V
40 mΩ
63 A
175 °C
U2 (TSC)
Industrial
Gen 3
C3M
E3M0040120U2
Active
1200 V
40 mΩ
63 A
175 °C
U2 (TSC)
Automotive
Gen 3
E3M
C3M0040120K1
Active
1200 V
40 mΩ
57 A
175 °C
TO-247-4 LP
Industrial
Gen 3
C3M
C3M0040120J2
Active
1200 V
40 mΩ
63 A
175 °C
TO-263-7 XL
Industrial
Gen 3
C3M
E3M0040120J2
Active
1200 V
40 mΩ
63 A
175 °C
TO-263-7 XL
Automotive
Gen 3
E3M
E3M0040120K
Active
1200 V
40 mΩ
57 A
175 °C
TO-247-4
Automotive
Gen 3
E3M
C3M0040120J1
Active
1200 V
40 mΩ
64 A
150 °C
TO-263-7 XL
Industrial
Gen 3
C3M
C3M0040120D
Active
1200 V
40 mΩ
66 A
175 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0040120K
Active
1200 V
40 mΩ
66 A
175 °C
TO-247-4
Industrial
Gen 3
C3M
C4MS047120K1
New
Active
1200 V
47 mΩ
50 A
175 °C
TO-247-4 LP
Industrial
Gen 4
C4MS
C4MS047120K
New
Active
1200 V
47 mΩ
50 A
175 °C
TO-247-4
Industrial
Gen 4
C4MS
C4MS047120J2
New
Active
1200 V
47 mΩ
54 A
175 °C
TO-263-7 XL
Industrial
Gen 4
C4MS
C4MS047120U2
New
Active
1200 V
47 mΩ
54 A
175 °C
U2 (TSC)
Industrial
Gen 4
C4MS
E4MS047120U2
New
Active
1200 V
47 mΩ
48 A
175 °C
U2 (TSC)
Automotive
Gen 4
E4MS
E4MS047120J2
New
Active
1200 V
47 mΩ
46 A
175 °C
TO-263-7 XL
Automotive
Gen 4
E4MS
E4MS047120K
New
Active
1200 V
47 mΩ
46 A
175 °C
TO-247-4
Automotive
Gen 4
E4MS
C4MS065120K1
New
Active
1200 V
65 mΩ
39 A
175 °C
TO-247-4 LP
Industrial
Gen 4
C4MS
C4MS065120K
New
Active
1200 V
65 mΩ
39 A
175 °C
TO-247-4
Industrial
Gen 4
C4MS
C4MS065120J2
New
Active
1200 V
65 mΩ
40 A
175 °C
TO-263-7 XL
Industrial
Gen 4
C4MS
C4MS065120U2
New
Active
1200 V
65 mΩ
42 A
175 °C
U2 (TSC)
Industrial
Gen 4
C4MS
E4MS065120U2
New
Active
1200 V
65 mΩ
36 A
175 °C
U2 (TSC)
Automotive
Gen 4
E4MS
E4MS065120J2
New
Active
1200 V
65 mΩ
36 A
175 °C
TO-263-7 XL
Automotive
Gen 4
E4MS
E4MS065120K
New
Active
1200 V
65 mΩ
34 A
175 °C
TO-247-4
Automotive
Gen 4
E4MS
C3M0075120U2
New
Active
1200 V
75 mΩ
34 A
175 °C
U2 (TSC)
Industrial
Gen 3
C3M
E3M0075120U2
New
Active
1200 V
75 mΩ
34 A
175 °C
U2 (TSC)
Automotive
Gen 3
E3M
C3M0075120K1
Active
1200 V
75 mΩ
32 A
175 °C
TO-247-4 LP
Industrial
Gen 3
C3M
C3M0075120J2
Active
1200 V
75 mΩ
34 A
175 °C
TO-263-7 XL
Industrial
Gen 3
C3M
E3M0075120J2
Active
1200 V
75 mΩ
34 A
175 °C
TO-263-7 XL
Automotive
Gen 3
E3M
C3M0075120D-A
Active
1200 V
75 mΩ
32 A
175 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0075120K-A
Active
1200 V
75 mΩ
32 A
175 °C
TO-247-4
Industrial
Gen 3
C3M
E3M0075120K
Active
1200 V
75 mΩ
32 A
175 °C
TO-247-4
Automotive
Gen 3
E3M
E3M0075120D
Active
1200 V
75 mΩ
32 A
175 °C
TO-247-3
Automotive
Gen 3
E3M
C3M0075120D
Active
1200 V
75 mΩ
30 A
150 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0075120J
Active
1200 V
75 mΩ
30 A
150 °C
TO-263-7
Industrial
Gen 3
C3M
C3M0075120K
Active
1200 V
75 mΩ
32 A
150 °C
TO-247-4
Industrial
Gen 3
C3M
C3M0160120K1
Active
1200 V
160 mΩ
18 A
175 °C
TO-247-4 LP
Industrial
Gen 3
C3M
E3M0160120J2
Active
1200 V
160 mΩ
18 A
175 °C
TO-263-7 XL
Automotive
Gen 3
E3M
E3M0160120K
Active
1200 V
160 mΩ
17 A
175 °C
TO-247-4
Automotive
Gen 3
E3M
C3M0160120J
Active
1200 V
160 mΩ
17 A
150 °C
TO-263-7
Industrial
Gen 3
C3M
C3M0160120D
Active
1200 V
160 mΩ
17 A
150 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0350120J
Active
1200 V
350 mΩ
7.2 A
150 °C
TO-263-7
Industrial
Gen 3
C3M
C3M0350120D
Active
1200 V
350 mΩ
7.6 A
150 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0030170D
Active
1700 V
30 mΩ
69 A
175 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0030170K
Active
1700 V
30 mΩ
69 A
175 °C
TO-247-4
Industrial
Gen 3
C3M
C3M0030170P
Active
1700 V
30 mΩ
69 A
175 °C
TO-247-4 Plus
Industrial
Gen 3
C3M
E3M0900170J
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-263-7
Automotive
Gen 3
E3M
E3M0900170D
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-247-3
Automotive
Gen 3
E3M
C3M0900170M
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-3PF
Industrial
Gen 3
C3M
C3M0900170D
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0900170J
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-263-7
Industrial
Gen 3
C3M
C4MV025065T
Coming
Soon
Coming Soon
650 V
25 mΩ
175 °C
TOLT (TSC)
Industrial
Gen 4
C4MV
C4MV045065T
Coming
Soon
Coming Soon
650 V
45 mΩ
175 °C
TOLT (TSC)
Industrial
Gen 4
C4MV
C4MV060065T
Coming
Soon
Coming Soon
650 V
60 mΩ
175 °C
TOLT (TSC)
Industrial
Gen 4
C4MV
E4M0015075U2
Coming
Soon
Coming Soon
750 V
15 mΩ
175 °C
U2 (TSC)
Automotive
Gen 4
E4M
E4M0025075U2
Coming
Soon
Coming Soon
750 V
25 mΩ
175 °C
U2 (TSC)
Automotive
Gen 4
E4M
E4M0045075U2
Coming
Soon
Coming Soon
750 V
45 mΩ
175 °C
U2 (TSC)
Automotive
Gen 4
E4M
E3M0016120U2
Coming Soon
1200 V
16 mΩ
125 A
175 °C
U2 (TSC)
Automotive
Gen 3
E3M
E3M0021120U2
Coming Soon
1200 V
21 mΩ
114 A
175 °C
U2 (TSC)
Automotive
Gen 3
E3M
E3M0160120U2
Coming Soon
1200 V
160 mΩ
18 A
175 °C
U2 (TSC)
Automotive
Gen 3
E3M
C3M0065100J
Last Time Buy
1000 V
65 mΩ
35 A
150 °C
TO-263-7
Industrial
Gen 3
C3M
C3M0065100K
Last Time Buy
1000 V
65 mΩ
35 A
150 °C
TO-247-4
Industrial
Gen 3
C3M
E4M0013120K
Last Time Buy
1200 V
13 mΩ
153 A
175 °C
TO-247-4
Automotive
Gen 4
E4M
C3M0065090D
NRND
900 V
65 mΩ
36 A
150 °C
TO-247-3
Industrial
Gen 3
C3M
C3M0065090J
NRND
900 V
65 mΩ
35 A
150 °C
TO-263-7
Industrial
Gen 3
C3M

Explore The Options

900 V Discrete Silicon Carbide MOSFETs
1000 V Discrete Silicon Carbide MOSFETs
1200 V Discrete Silicon Carbide MOSFETs
1700 V Discrete Silicon Carbide MOSFETs
Composite image of three of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFETs in TO-247-4, TO-263-7 XL, & TSC (U2) packages.
1200 V C4MS Discrete MOSFETs
Composite image of three of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFETs in TO-247-4, TO-263-7 XL, & TSC (U2) packages.
1200 V E4MS Discrete MOSFETs
E-Series Automotive-Qualified Silicon Carbide MOSFETs
650 V Discrete Silicon Carbide MOSFETs
Composite image of the front and back sides of a Wolfspeed discrete Silicon Carbide (SiC) MOSFET in a TO-247-4 LP package
750 V Discrete Silicon Carbide MOSFETs
900 V Discrete Silicon Carbide MOSFETs
1000 V Discrete Silicon Carbide MOSFETs
1200 V Discrete Silicon Carbide MOSFETs
1700 V Discrete Silicon Carbide MOSFETs
Composite image of three of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFETs in TO-247-4, TO-263-7 XL, & TSC (U2) packages.
1200 V C4MS Discrete MOSFETs
Composite image of three of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFETs in TO-247-4, TO-263-7 XL, & TSC (U2) packages.
1200 V E4MS Discrete MOSFETs
E-Series Automotive-Qualified Silicon Carbide MOSFETs
650 V Discrete Silicon Carbide MOSFETs
Composite image of the front and back sides of a Wolfspeed discrete Silicon Carbide (SiC) MOSFET in a TO-247-4 LP package
750 V Discrete Silicon Carbide MOSFETs
900 V Discrete Silicon Carbide MOSFETs
1000 V Discrete Silicon Carbide MOSFETs
1200 V Discrete Silicon Carbide MOSFETs
1700 V Discrete Silicon Carbide MOSFETs

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models SpeedVal Kit™ Modular Evaluation Platform

Technical Support

Power Applications Forum

Featured Application Notes

PRD-08182: Designing with Wolfspeed Top Side Cooled Packages
PRD-08367: EV Charging Power Topologies Design Guidebook
PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs
PRD-05653: Recommended Solder Profiles for Power Products
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

29 Documents Available
Document Type
Document Name
Last Updated
User Guide
PRD-02490: CRD-06600FF065N-K 6.6 kW Bi-Directional Totem-Pole PFC AC-DC and CLLC DC-DC User Guide (PDF)
07/2023
Application Notes
PRD-08999: Turn-Off Gate Voltage Considerations for SiC MOSFETs (PDF)
12/2025
Application Notes
PRD-09634: Datasheet Supplemental Document for C4MS/E4MS Product Family (PDF)
New
12/2025
Application Notes
PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
New
10/2025
Application Notes
PRD-08182: Designing with Wolfspeed Top Side Cooled Packages (PDF)
08/2025
Application Notes
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
02/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
01/2025
Application Notes
PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
09/2024
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
07/2024
Application Notes
PRD-08367: EV Charging Power Topologies Design Guidebook (PDF)
01/2024
Application Notes
PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
01/2024
Application Notes
PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
12/2023
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events (PDF)
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
Application Notes
PRD-05653: Recommended Solder Profiles for Power Products (PDF)
09/2022
Application Notes
PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
02/2022
Application Notes
PRD-02441: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
11/2021
Test Report
PRD-00409: Driving Wolfspeed C3M SiC MOSFETs with Analog Devices ADuM4121 (PDF)
01/2024
Test Report
PRD-02344: SiC MOSFET Short-Circuit Protection Using Skyworks™ Si828x Gate Driver (PDF)
03/2022
Technical Papers & Articles
Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology (Link)
03/2025
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications (PDF)
01/2025
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
11/2024
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025
Packing & Shipping
Power Product Packing & Shipping Reference Guide (PDF)
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
11/2025

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.