Skip to Main Content
Contact
English
  • English
  • 简体中文
  • 繁體中文
View Cart
Power

Discrete Silicon Carbide MOSFETs

Wolfspeed Silicon Carbide (SiC) MOSFETs enable higher switching frequencies and reduce the size of components like inductors, capacitors, filters & transformers. Our Silicon Carbide MOSFETs replace silicon devices to enable lower switching and conduction losses with higher blocking voltages and avalanche capability. We established a new benchmark for energy-efficient power switches when we created the industry's first fully-qualified Silicon Carbide MOSFET in 2011, and we have been perfecting the technology ever since.
SpeedFit Design SimulatorLTspice & PLECS ModelsPower Applications Forum
English

Products

Discrete Silicon Carbide MOSFETs

No filters selected, showing all 67 products

Discrete Silicon Carbide MOSFETs - Filter By

Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
RDS(ON) at 25°C
Generation
Current Rating
Gate Charge Total
Output Capacitance
Total Power Dissipation (PTOT)
Maximum Junction Temperature
Package
Recommended For New Design?
Qualification
C3M0015065D
650 V
15 mΩ
Gen 3
120 A
188 nC
289 pF
416 W
175 °C
TO-247-3
Yes
Industrial
650 V
15 mΩ
Gen 3
120 A
188 nC
289 pF
416 W
175 °C
TO-247-4
Yes
Industrial
650 V
25 mΩ
Gen 3
80 A
109 nC
178 pF
271 W
150 °C
TO-263-7
Yes
Industrial
650 V
25 mΩ
Gen 3
97 A
108 nC
178 pF
325 W
175 °C
TO-247-3
Yes
Industrial
650 V
25 mΩ
Gen 3
97 A
112 nC
178 pF
326 W
175 °C
TO-247-4
Yes
Industrial
E3M0045065K
New
650 V
45 mΩ
Gen 3
46 A
64 nC
99 pF
150 W
175 °C
TO-247-4
Yes
Automotive
650 V
45 mΩ
Gen 3
49 A
59 nC
101 pF
164 W
175 °C
TOLL
Yes
Industrial
650 V
45 mΩ
Gen 3
47 A
61 nC
101 pF
147 W
150 °C
TO-263-7
Yes
Industrial
650 V
45 mΩ
Gen 3
49 A
63 nC
101 pF
176 W
175 °C
TO-247-3
Yes
Industrial
650 V
45 mΩ
Gen 3
49 A
63 nC
101 pF
176 W
175 °C
TO-247-4
Yes
Industrial
650 V
60 mΩ
Gen 3
37 A
46 nC
72 pF
131 W
175 °C
TO-247-3
Yes
Automotive
650 V
60 mΩ
Gen 3
37 A
49 nC
72 pF
131 W
175 °C
TO-247-4
Yes
Automotive
650 V
60 mΩ
Gen 3
39 A
46 nC
72 pF
131 W
175 °C
TOLL
Yes
Industrial
650 V
60 mΩ
Gen 3
29 A
46 nC
80 pF
150 W
175 °C
TO-247-3
Yes
Industrial
650 V
60 mΩ
Gen 3
36 A
46 nC
80 pF
136 W
175 °C
TO-263-7
Yes
Industrial
650 V
60 mΩ
Gen 3
37 A
46 nC
80 pF
150 W
175 °C
TO-247-4
Yes
Industrial
650 V
120 mΩ
Gen 3
21 A
26 nC
45 pF
86 W
175 °C
TOLL
Yes
Industrial
650 V
120 mΩ
Gen 3
22 A
28 nC
45 pF
98 W
175 °C
TO-247-3
Yes
Industrial
650 V
120 mΩ
Gen 3
21 A
26 nC
45 pF
86 W
175 °C
TO-263-7
Yes
Industrial
650 V
120 mΩ
Gen 3
22 A
28 nC
45 pF
98 W
175 °C
TO-247-4
Yes
Industrial
900 V
30 mΩ
Gen 3
63 A
87 nC
131 pF
149 W
150 °C
TO-247-4
Yes
Industrial
900 V
65 mΩ
Gen 3
36 A
30 nC
66 pF
125 W
150 °C
TO-247-3
Yes
Industrial
900 V
65 mΩ
Gen 3
35 A
30 nC
66 pF
113 W
150 °C
TO-263-7
Yes
Industrial
900 V
120 mΩ
Gen 3
22 A
18 nC
48 pF
83 W
150 °C
TO-263-7
Yes
Automotive
900 V
120 mΩ
Gen 3
22 A
17 nC
40 pF
83 W
150 °C
TO-263-7
Yes
Industrial
900 V
120 mΩ
Gen 3
23 A
17 nC
40 pF
97 W
150 °C
TO-247-3
Yes
Industrial
900 V
280 mΩ
Gen 3
11.5 A
9.5 nC
20 pF
50 W
150 °C
TO-263-7
Yes
Industrial
900 V
280 mΩ
Gen 3
11.5 A
9.5 nC
20 pF
54 W
150 °C
TO-247-3
Yes
Industrial
1000 V
65 mΩ
Gen 3
35 A
35 nC
60 pF
113.5 W
150 °C
TO-263-7
Yes
Industrial
1000 V
65 mΩ
Gen 3
35 A
35 nC
60 pF
113.5 W
150 °C
TO-247-4
Yes
Industrial
1000 V
120 mΩ
Gen 3
22 A
21.5 nC
40 pF
83 W
150 °C
TO-263-7
Yes
Industrial
1000 V
120 mΩ
Gen 3
22 A
21.5 nC
40 pF
83 W
150 °C
TO-247-4
Yes
Industrial
1200 V
16 mΩ
Gen 3
125 A
223 nC
231 pF
483 W
175 °C
TO-247-4
Yes
Automotive
1200 V
16 mΩ
Gen 3
115 A
207 nC
230 pF
556 W
175 °C
TO-247-3
Yes
Industrial
1200 V
16 mΩ
Gen 3
115 A
211 nC
230 pF
556 W
175 °C
TO-247-4
Yes
Industrial
1200 V
21 mΩ
Gen 3
104 A
177 nC
174 pF
405 W
175 °C
TO-247-4
Yes
Automotive
1200 V
21 mΩ
Gen 3
81 A
160 nC
180 pF
469 W
175 °C
TO-247-3
Yes
Industrial
1200 V
21 mΩ
Gen 3
100 A
162 nC
180 pF
469 W
175 °C
TO-247-4
Yes
Industrial
1200 V
25 mΩ
Gen 2
63 A
161 nC
220 pF
463 W
150 °C
TO-247-3
No
Industrial
1200 V
32 mΩ
Gen 3
67 A
113 nC
126 pF
278 W
175 °C
TO-247-4
Yes
Automotive
1200 V
32 mΩ
Gen 3
68 A
111 nC
133 pF
277 W
150 °C
TO-263-7
Yes
Industrial
1200 V
32 mΩ
Gen 3
63 A
114 nC
129 pF
283 W
175 °C
TO-247-3
Yes
Industrial
1200 V
32 mΩ
Gen 3
63 A
118 nC
129 pF
283 W
175 °C
TO-247-4
Yes
Industrial
1200 V
40 mΩ
Gen 3
57 A
94 nC
100 pF
242 W
175 °C
TO-247-4
Yes
Automotive
1200 V
40 mΩ
Gen 3
64 A
61 nC
94 pF
272 W
150 °C
TO-263-7
Yes
Industrial
1200 V
40 mΩ
Gen 3
66 A
101 nC
103 pF
326 W
175 °C
TO-247-3
Yes
Industrial
1200 V
40 mΩ
Gen 3
66 A
99 nC
103 pF
326 W
175 °C
TO-247-4
Yes
Industrial
1200 V
40 mΩ
Gen 2
60 A
115 nC
150 pF
330 W
150 °C
TO-247-3
No
Industrial
1200 V
75 mΩ
Gen 3
32 A
54 nC
58 pF
136 W
175 °C
TO-247-3
Yes
Industrial
1200 V
75 mΩ
Gen 3
32 A
51 nC
58 pF
136 W
175 °C
TO-247-4
Yes
Industrial
1200 V
75 mΩ
Gen 3
32 A
55 nC
58 pF
145 W
175 °C
TO-247-4
Yes
Automotive
1200 V
75 mΩ
Gen 3
32 A
57 nC
58 pF
145 W
175 °C
TO-247-3
Yes
Automotive
1200 V
75 mΩ
Gen 3
30 A
54 nC
58 pF
113.6 W
150 °C
TO-247-3
Yes
Industrial
1200 V
75 mΩ
Gen 3
30 A
51 nC
58 pF
113.6 W
150 °C
TO-263-7
Yes
Industrial
1200 V
75 mΩ
Gen 3
32 A
51 nC
58 pF
113.6 W
150 °C
TO-247-4
Yes
Industrial
1200 V
80 mΩ
Gen 2
36 A
49 nC
92 pF
192 W
150 °C
TO-247-3
No
Industrial
E3M0160120K
Coming
Soon
1200 V
160 mΩ
Gen 3
17 A
38 nC
39 pF
115 W
175 °C
TO-247-4
Yes
Automotive
1200 V
160 mΩ
Gen 3
17 A
24 nC
39 pF
90 W
150 °C
TO-263-7
Yes
Industrial
1200 V
160 mΩ
Gen 3
17 A
38 nC
39 pF
97 W
150 °C
TO-247-3
Yes
Industrial
1200 V
160 mΩ
Gen 2
19 A
32.6 nC
55 pF
125 W
150 °C
TO-247-3
No
Industrial
1200 V
320 mΩ
Gen 2
10 A
20.4 nC
23 pF
62.5 W
150 °C
TO-247-3
No
Industrial
1200 V
350 mΩ
Gen 3
7.2 A
13 nC
20 pF
40.8 W
150 °C
TO-263-7
Yes
Industrial
1200 V
350 mΩ
Gen 3
7.6 A
19 nC
20 pF
50 W
150 °C
TO-247-3
Yes
Industrial
1700 V
45 mΩ
Gen 2
75 A
204 nC
171 pF
338 W
150 °C
TO-247-4 Plus
Yes
Industrial
1700 V
45 mΩ
Gen 2
75 A
200 nC
171 pF
520 W
150 °C
TO-247-3
Yes
Industrial
1700 V
1000 mΩ
Gen 2
5 A
22 nC
19 pF
69 W
150 °C
TO-247-3
Yes
Industrial
1700 V
1000 mΩ
Gen 2
5.3 A
13 nC
12 pF
78 W
150 °C
TO-263-7
Yes
Industrial

Explore The Options

Technical SupportPower Applications Forum

Knowledge Center

Power
|
Renewable Energy

Elevating Energy: How Silicon Carbide Transforms Solar and Energy Storage Systems

Now more than ever, engineers are being asked to design residential, commercial, and industrial solar energy systems that are compact, lightweight, and simple to set up. All of this can be achieved, including a 3% higher efficiency boost, with Wolfspeed Silicon Carbide. Join this webinar where our expert will demonstrate how Wolfspeed Silicon Carbide outperforms, increases power density, and lowers overall system costs.
Register Now  Webinars

What’s Under the Hood?

Shine a light under the hoods of today's most advanced EVs and learn about the technology pushing the EV revolution ahead of the curve with Wolfspeed's "What's Under the Hood?" eBook that is designed to educate, inform and inspire electric vehicle designers and drivers. 
Continue Reading  Technical Articles