功率产品
碳化硅功率模块
产品
产品
No filters selected, showing all 75 products
产品 - Filter By
产品
产品SKU | 在线购买 | 索取样品 | 数据手册 | CAD模型 | 封装 | 配置 | 阻断电压 | 额定电流 | 导通电阻 RDS(ON) @ 25°C | 代际 | 最高结点温度 | 模块尺寸 | 浏览产品 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
YM | Six-pack (three-phase) | 1200 V | 330 A | 4.3 mΩ | Gen 3 | 175 °C | 154.5 x 126.5 x 32 mm | ||||||
YM | Six-pack (three-phase) | 1200 V | 460 A | 2.8 mΩ | Gen 3 | 175 °C | 154.5 x 126.5 x 32 mm | ||||||
YM | Six-pack (three-phase) | 1200 V | 600 A | 2.1 mΩ | Gen 3 | 175 °C | 154.5 x 126.5 x 32 mm | ||||||
XM | Half-Bridge | 1700 V | 320 A | 3.5 mΩ | Gen 3 | 175 °C | 80 x 53 x 19 mm | ||||||
XM | Half-Bridge | 1200 V | 400 A | 4 mΩ | Gen 3 MOS | 175 °C | 80 x 53 x 19 mm | ||||||
XM | Half-Bridge | 1200 V | 425 A | 3.2 mΩ | Gen 3 MOS | 175 °C | 80 x 53 x 19 mm | ||||||
XM | Half-Bridge | 1200 V | 450 A | 2.6 mΩ | Gen 3 MOS | 175 °C | 80 x 53 x 19 mm | ||||||
XM | Half-Bridge | 1200 V | 450 A | 2.6 mΩ | Gen 3 MOS | 175 °C | 80 x 53 x 19 mm | ||||||
XM | Half-Bridge | 1200 V | 525 A | 2.6 mΩ | Gen 3 | 175 °C | 80 x 53 x 23.3 mm | ||||||
LM | Half-Bridge | 3300 V | 770 A | 2.7 mΩ | Gen 3 | 175 °C | 144 x 100 x 40 mm | ||||||
HM | Half-Bridge Right GK for Paralleling | 1200 V | 1.33 mΩ | Gen 3 MOS | 175 °C | 110 x 65 x 12.2 mm | |||||||
HM | Half-Bridge | 1700 V | 380 A | 3.3 mΩ | Gen 3 MOS + Diodes | 175 °C | 110 x 65 x 12.2 mm | ||||||
HM | Half-Bridge | 1200 V | 480 A | 2.29 mΩ | Gen 3 MOS + Diodes | 175 °C | 110 x 65 x 12.2 mm | ||||||
HM | Half-Bridge | 1700 V | 500 A | 2.5 mΩ | Gen 3 MOS | 175 °C | 110 x 65 x 12.2 mm | ||||||
HM | Half-Bridge Rectifier | 1200 V | 600 A | Gen 6 | 175 °C | 110 x 65 x 12.2 mm | |||||||
HM | Half-Bridge Rectifier | 1700 V | 600 A | Gen 6 | 175 °C | 110 x 65 x 12.2 mm | |||||||
HM | Half-Bridge | 1700 V | 650 A | 1.67 mΩ | Gen 3 MOS | 175 °C | 110 x 65 x 12.2 mm | ||||||
HM | Half-Bridge | 1200 V | 760 A | 1.33 mΩ | Gen 3 MOS | 175 °C | 110 x 65 x 12.2 mm | ||||||
GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | T-Type | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | ||||||
GM | T-Type | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | ||||||
GM | Full-Bridge | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | ||||||
GM | Full-Bridge | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | ||||||
GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half Bridge (AlN substrate) | 2300 V | 170 A | 7.5 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half Bridge (AlN substrate) | 2300 V | 170 A | 7.5 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half-Bridge | 1200 V | 200 A | 4 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | ||||||
GM | Half-Bridge | 1200 V | 200 A | 4 mΩ | Gen 4 | 175 °C | 62.8 x 56.7 mm | ||||||
GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 5 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 6 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 6 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 5 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 x 56.7 mm | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 x 33.8 mm | ||||||
DM | Half-Bridge | 1200 V | 300 A | 3.5 mΩ | Gen 4 | 175 °C | 51.6 x 40.8 mm | ||||||
DM | Half-Bridge | 900 V | 350 A | 2.5 mΩ | Gen 3 MOS | 175 °C | 51.6 x 40.8 mm | ||||||
62 mm | Half-Bridge | 1200 V | 110 A | 12.5 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | ||||||
62 mm | Half-Bridge | 1200 V | 110 A | 12.5 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | ||||||
62 mm | Half-Bridge | 1200 V | 120 A | 13 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | ||||||
62 mm | Half-Bridge | 1200 V | 175 A | 8 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1200 V | 175 A | 8 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1200 V | 175 A | 8 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1700 V | 225 A | 8 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | ||||||
62 mm | Half-Bridge | 1200 V | 300 A | 4.17 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | ||||||
62 mm | Half-Bridge | 1200 V | 300 A | 4.2 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | ||||||
62 mm | Half-Bridge | 1700 V | 310 A | 4.29 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1700 V | 310 A | 4.29 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1700 V | 310 A | 4.29 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1200 V | 350 A | 4 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1200 V | 350 A | 4 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1200 V | 350 A | 4 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1200 V | 530 A | 2.67 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1200 V | 530 A | 2.6 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1200 V | 530 A | 2.6 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | ||||||
62 mm | Half-Bridge | 1200 V | 530 A | 2.6 mΩ | Gen 3 MOS | 150 °C | 105 x 62 x 31 mm |
章节结束
产品系列
文档、工具和支持
- 技术和销售文档
- 工具 & 支持
- 合规
文件
Document Type | Document Name | Last Updated |
---|---|---|
用户指南 | 04/2025 | |
用户指南 | 03/2025 | |
用户指南 | 03/2025 | |
用户指南 | 01/2024 | |
用户指南 | 01/2024 | |
用户指南 | 01/2024 | |
用户指南 | 12/2023 | |
用户指南 | 12/2023 | |
用户指南 | 10/2023 | |
应用指南 | 03/2025 | |
应用指南 | 01/2024 | |
应用指南 | 01/2024 | |
应用指南 | 01/2024 | |
应用指南 | 11/2023 | |
应用指南 | 08/2023 | |
应用指南 | 01/2023 | |
销售宣传单页 | 05/2023 | |
销售宣传单页 | 02/2023 | |
销售条款 | 04/2025 |