Silicon Carbide Power Modules
Improve system-level efficiency and reduce system size and weight with our power modules in industry-standard and SiC-optimized footprints, developed for rugged, high-voltage environments.
Power Modules Packages
Explore our portfolio of industry-standard and application-optimized power module packages to find what footprint meets your design requirements.
Products
No filters selected, showing all 50 products
Filter By
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Tjmax | Module Size | Pre-Applied TIM | Qualification | Generation | View Product |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | Y | Six-pack (three-phase) | 1200 V | 600 A | 2.1 mΩ | 175 °C | 154.5 x 126.5 x 32 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | Y | Six-pack (three-phase) | 1200 V | 600 A | 2.1 mΩ | 175 °C | 154.5 x 126.5 x 32 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | Y | Six-pack (three-phase) | 1200 V | 460 A | 2.8 mΩ | 175 °C | 154.5 x 126.5 x 32 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | Y | Six-pack (three-phase) | 1200 V | 460 A | 2.8 mΩ | 175 °C | 154.5 x 126.5 x 32 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | Y | Six-pack (three-phase) | 1200 V | 330 A | 4.3 mΩ | 175 °C | 154.5 x 126.5 x 32 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | Y | Six-pack (three-phase) | 1200 V | 330 A | 4.3 mΩ | 175 °C | 154.5 x 126.5 x 32 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | X | Half-Bridge | 1200 V | 525 A | 2.6 mΩ | 175 °C | 80 x 53 x 23.3 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | X | Half-Bridge | 1200 V | 450 A | 2.6 mΩ | 175 °C | 80 x 53 x 19 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | X | Half-Bridge | 1200 V | 450 A | 2.6 mΩ | 175 °C | 80 x 53 x 19 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | X | Half-Bridge | 1200 V | 425 A | 3.2 mΩ | 175 °C | 80 x 53 x 19 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | X | Half-Bridge | 1700 V | 320 A | 3.5 mΩ | 175 °C | 80 x 53 x 19 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | X | Half-Bridge | 1200 V | 400 A | 4 mΩ | 175 °C | 80 x 53 x 19 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | T | Single Switch | 650 V | 440 A | 3.3 mΩ | 175 °C | 43.65 x 18.9 x 19 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | T | Single Switch | 650 V | 440 A | 3.3 mΩ | 175 °C | 43.65 x 18.9 x 18.5 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | T | Single Switch | 650 V | 330 A | 4.4 mΩ | 175 °C | 43.65 x 18.9 x 18.5 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | T | Single Switch | 650 V | 330 A | 4.4 mΩ | 175 °C | 43.65 x 18.9 x 19 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | T | Single Switch | 1200 V | 320 A | 4.6 mΩ | 175 °C | 43.65 x 18.9 x 19 mm | No | Automotive | Gen 4 | ![]() | |||||
Active | T | Single Switch | 1200 V | 320 A | 4.6 mΩ | 175 °C | 43.65 x 18.9 x 18.5 mm | No | Automotive | Gen 4 | ![]() | |||||
Active | T | Single Switch | 1200 V | 250 A | 6.2 mΩ | 175 °C | 43.65 x 18.9 x 19 mm | No | Automotive | Gen 4 | ![]() | |||||
Active | T | Single Switch | 1200 V | 250 A | 6.2 mΩ | 175 °C | 43.65 x 18.9 x 18.5 mm | No | Automotive | Gen 4 | ![]() | |||||
Active | T | Single Switch | 650 V | 220 A | 6.5 mΩ | 175 °C | 43.65 x 18.9 x 19 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | T | Single Switch | 650 V | 220 A | 6.5 mΩ | 175 °C | 43.65 x 18.9 x 18.5 mm | No | Automotive | Gen 3 | ![]() | |||||
Active | T | Single Switch | 1200 V | 160 A | 9.3 mΩ | 175 °C | 43.65 x 18.9 x 19 mm | No | Automotive | Gen 4 | ![]() | |||||
Active | T | Single Switch | 1200 V | 160 A | 9.3 mΩ | 175 °C | 43.65 x 18.9 x 18.5 mm | No | Automotive | Gen 4 | ![]() | |||||
HAB900C33LM4 New | Active | L | Half-Bridge | 3300 V | 900 A | 2 mΩ | 175 °C | 144 x 100 x 40 mm | No | Industrial | Gen 4 | ![]() | ||||
Active | L | Half-Bridge | 3300 V | 770 A | 2.7 mΩ | 175 °C | 144 x 100 x 40 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge Rectifier | 1700 V | 600 A | 175 °C | 110 x 65 x 12.2 mm | Yes | Industrial | ![]() | |||||||
Active | H | Half-Bridge Rectifier | 1200 V | 600 A | 175 °C | 110 x 65 x 12.2 mm | Yes | Industrial | ![]() | |||||||
Active | H | Half-Bridge Rectifier | 1200 V | 600 A | 175 °C | 110 x 65 x 12.2 mm | No | Industrial | ![]() | |||||||
Active | H | Half-Bridge Rectifier | 1700 V | 600 A | 175 °C | 110 x 65 x 12.2 mm | No | Industrial | ![]() | |||||||
Active | H | Common-Source | 1200 V | 800 A | 1.3 mΩ | 175 °C | 110 x 65 x 12.2 mm | No | Industrial | Gen 4 | ![]() | |||||
Active | H | Common-Source | 1200 V | 800 A | 1.3 mΩ | 175 °C | 110 x 65 x 12.2 mm | Yes | Industrial | Gen 4 | ![]() | |||||
Active | H | Half-Bridge | 1200 V | 760 A | 1.33 mΩ | 175 °C | 110 x 65 x 12.2 mm | Yes | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge Right GK for Paralleling | 1200 V | 760 A | 1.33 mΩ | 175 °C | 110 x 65 x 12.2 mm | Yes | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge Right GK for Paralleling | 1200 V | 760 A | 1.33 mΩ | 175 °C | 110 x 65 x 12.2 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge | 1200 V | 760 A | 1.33 mΩ | 175 °C | 110 x 65 x 12.2 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | H | Common-Source | 1700 V | 650 A | 1.42 mΩ | 175 °C | 110 x 65 x 12.2 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | H | Common-Source | 1700 V | 650 A | 1.42 mΩ | 175 °C | 110 x 65 x 12.2 mm | Yes | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge | 1700 V | 650 A | 1.67 mΩ | 175 °C | 110 x 65 x 12.2 mm | Yes | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge | 1700 V | 650 A | 1.67 mΩ | 175 °C | 110 x 65 x 12.2 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge | 1200 V | 480 A | 2.29 mΩ | 175 °C | 110 x 65 x 12.2 mm | Yes | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge | 1200 V | 480 A | 2.29 mΩ | 175 °C | 110 x 65 x 12.2 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge | 1700 V | 500 A | 2.5 mΩ | 175 °C | 110 x 65 x 12.2 mm | Yes | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge | 1700 V | 500 A | 2.5 mΩ | 175 °C | 110 x 65 x 12.2 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge | 1700 V | 380 A | 3.3 mΩ | 175 °C | 110 x 65 x 12.2 mm | Yes | Industrial | Gen 3 | ![]() | |||||
Active | H | Half-Bridge | 1700 V | 380 A | 3.3 mΩ | 175 °C | 110 x 65 x 12.2 mm | No | Industrial | Gen 3 | ![]() | |||||
Active | G | Half-Bridge (AIN Substrate) | 1200 V | 200 A | 4.1 mΩ | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | Gen 4 | ![]() | |||||
Active | G | Half-Bridge (AIN Substrate) | 1200 V | 200 A | 4.1 mΩ | 175 °C | 62.8 x 56.7 mm | No | Industrial | Gen 4 | ![]() | |||||
Active | G | Half-Bridge | 1200 V | 200 A | 4.1 mΩ | 175 °C | 62.8 x 56.7 mm | No | Industrial | Gen 4 | ![]() | |||||
Active | G | Half-Bridge | 1200 V | 200 A | 4.1 mΩ | 175 °C | 62.8 x 56.7 mm | Yes | Industrial | Gen 4 | ![]() |
Explore The Options
Featured Resources
Technical Support
Knowledge Center
As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.