Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs

Reference Designs

Wolfspeed offers time-saving Reference Designs for some of the most in-demand silicon carbide devices in power systems – Inverters, power converters, chargers and many more. These Reference Designs come complete with application notes, user guides and design files to allow designers to create rugged and reliable systems with best-in-class power density, performance and efficiency. Wolfspeed partners with experts in system integration to offer a wider selection of applications and power topologies built with the latest components. Our Partner reference Designs are developed and supported by our partners in collaboration with Wolfspeed.
  • Overview
  • Products
  • Featured Resources
  • Documents, Tools & Support
  • Overview
  • Products
  • Featured Resources
  • Documents, Tools & Support

Reference Designs

View Table

  • By Product Name
  • By Application
No filters selected, showing all 33 products

Filter By

Product SKU
Name
Buy Online
Type
Topology
Power
Discrete/Module
Package
Device SKU(s)
Designed By
View Product
TIDA-050063
Solid-State Relay Active Precharge
DC to DC
Buck
Discrete
TO-247-4
E3M0075120K
Texas Instruments
CRD-020DD17P-J
20W Auxiliary Power Flyback Converter
DC to DC
Flyback
0.020kW
Discrete
TO-263-7
C3M0900170J
Wolfspeed
CRD-02AD065N
2.2 kW Bridgeless Totem-Pole PFC
AC to DC
Totem-Pole PFC
2.2kW
Discrete
TO-247-3, TO-263-7
C3M0060065D
C3M0060065J
Wolfspeed
CRD-03600AD065E-L
3.6 kW Bridgeless Totem-Pole PFC with Synchronous SiC MOSFETs
AC to DC
Totem-Pole PFC
3.6kW
Discrete
TOLL, TO-247-3
C3M0045065L
C3M0015065D
Wolfspeed
CRD-06600DD065N
6.6 kW High Frequency LLC
DC to DC
LLC
6.6kW
Discrete
TO-247-3
C3M0060065D
C6D10065A
Wolfspeed
TIDA-01604
6.6 kW Bridgeless Totem-Pole PFC
AC to DC
Interleaved Totem-Pole PFC
6.6kW
Discrete
TO-247-3, TO-247-4
C3M0065100K
Texas Instruments
TIDM-02002
6.6 kW Bi-Directional CLLLC
DC to DC
CLLLC
6.6kW
Discrete
TO-247-4
C3M0030090K
Texas Instruments
CRD-06600FF065N-K
6.6 kW Bi-Directional Totem-Pole PFC and CLLC, High Power Density
AC to DC, DC to DC
Totem-Pole PFC and CLLC
6.6kW
Discrete
TO-247-4, TO-247-3
C3M0060065K
C3M0060065D
Wolfspeed
CRD07500AA12N-FMC
7.5 kW FM3 Three-Phase Motor Drive
AC to DC, DC to AC
Passive Rectifier and Three-Phase, Three-Phase 2-Level
7.5kW
Module
FM
CCB032M12FM3
Wolfspeed
TIDA-010054
10 kW Phase Shift DAB
DC to DC
DAB (Dual Active Bridge)
10kW
Discrete
TO-247-4
C3M0075120K​
C3M0030090K
Texas Instruments
CRD-11DA12N-K
11 kW High Efficiency Three-Phase Motor Drive Inverter
DC to AC
Three-Phase 2-Level
11kW
Discrete
TO-247-4, TO-263-7
C3M0075120K
C2M1000170J
Wolfspeed
CRD-13DA12N-J2
13 kW High Efficiency HVAC Motor Drive Inverter
DC to AC
Three-Phase 2-Level
13kW
Discrete
TO-263-7
E3M0075120J2
Wolfspeed
CRD-13DA12N-U2
13 kW High Efficiency Motor Drive Inverter with top-side cooled U2 package
DC to AC
Three-Phase 2-Level
13kW
Discrete
U2 (TSC)
E3M0075120U2
Wolfspeed
CRD-20DA12N-K
20 kW High Efficiency Three-Phase Motor Drive Inverter
DC to AC
Three-Phase 2-Level
20kW
Discrete
TO-247-4, TO-263-7
C3M0040120K
C2M1000170J
Wolfspeed
CRD-22DD12N
22 kW Bi-Directional CLLC
DC to DC
CLLC
22kW
Discrete
TO-247-4
C3M0032120K
E3M0032120K
Wolfspeed
CRD-22AD12N
22 kW Bi-Directional Active Front End (AFE)
AC to DC
Three-Phase 2-Level
22kW
Discrete
TO-247-4
C3M0032120K
Wolfspeed
CRD-22DD12N-J2
22 kW Bi-Directional CLLC Utilizing IMS Board
DC to DC
CLLC
22kW
Discrete
TO-263-7
E3M0032120J2
Wolfspeed
CRD-22DD12N-U2
22 kW Bi-Directional CLLC with Top-Side Cooled U2 package
DC to DC
CLLC
22kW
Discrete
U2 (TSC)
E3M0032120U2
C3M0032120U2
Wolfspeed
CRD25DA12N-FMC
25 kW FM3 Three-Phase Inverter
DC to AC
Three-Phase 2-Level
25kW
Module
FM
CCB021M12FM3T
Wolfspeed
CRD-25BDA6512N-K
25 kW High Efficiency High Power Density Bi-directional T-type Inverter
DC to AC, AC to DC
Three-Phase 3-Level
25kW
Discrete
TO-247-4
C3M0032120K
C3M0025065K
Wolfspeed
CRD-30DD12N-K
30 kW Interleaved LLC
DC to DC
LLC (3 Phase)
30kW
Discrete
TO-247-4, TO-220-2, TO-247-3
C3M0040120K
C6D20065D
C6D10065A
Wolfspeed
CRD-33FF12N-K
33 kW High-Efficiency Bi-Directional Active Neutral Point Clamped (ANPC) Converter with Wolfspeed Gen 4 Technology
DC to AC
Active Neutral Point Clamped (ANPC)
33kW
Discrete
TO-247-4
C4MS047120K
C4MS025120K
E4MS047120K
E4MS025120K
Wolfspeed
CRD60DD12N-GMB
60 kW Dual Active Bridge Isolated DC/DC Converter
DC to DC
DAB (Dual Active Bridge)
60kW
Module
GM
CBB011M12GM4T
Wolfspeed
CRD-60DD12N-K
60 kW Interleaved LLC Converter
DC to DC
LLC (3 Phase)
60kW
Discrete
TO-247-4
C3M0040120K
C3M0032120K
C6D20065D
Wolfspeed
CRD-60DD12N
60 kW Interleaved Boost Converter
DC to DC
Boost - Asynchronous
60kW
Discrete
TO-247-4
C3M0075120K
C4D10120D
Wolfspeed
CRD200DA23N-GMA
2300 V Three-Phase Inverter
DC to AC
Three-Phase 2-Level
200kW
Module
GM
CAB5R0A23GM4T
CAB6R0A23GM4T
CAB7R5A23GM4T
Wolfspeed
CRD200DA12E-XM3
200 kW XM3 Three-Phase Inverter
DC to AC
Three-Phase 2-Level
200kW
Module
XM
CAB400M12XM3
CGD12HBXMP
Wolfspeed
CRD250DA12E-XM3
250 kW XM3 Three-Phase Inverter
DC to AC
Three-Phase 2-Level
250kW
Module
XM
CAB425M12XM3
CGD12HBXMP
Wolfspeed
TIDM-02014
300 kW Three-Phase Traction Inverter
DC to AC
Three-Phase 2-Level
300kW
Module
XM
EAB450M12XM3
Texas Instruments
CRD300DA12E-XM3
300 kW XM3 Three-Phase Inverter
DC to AC
Three-Phase 2-Level
300kW
Module
XM
CAB450M12XM3
CGD12HBXMP
Wolfspeed
EV-INVERTERGEN3
EV Traction Inverter Control Reference Design Gen 3
DC to AC
Three-Phase 2-Level
300kW
Module
YM
ECB2R1M12YM3
NXP
CRD600DA12E-XM3
600 kW XM3 High Performance Dual Three-Phase Inverter
DC to AC
Dual Three-Phase, Three-Phase 2-Level
600kW
Module
XM
CAB450M12XM3
CGD12HBXMP
Wolfspeed
CRD1000DA23N-LM4
1500 V DC-Bus Three-Phase Inverter Using 2300 V SiC LM Power Modules
DC to AC
Three-Phase 2-Level
1000kW
Module
LM
CAB1K6C23LM4
Wolfspeed

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models SpeedVal Kit™ Modular Evaluation Platform

Technical Support

Power Applications Forum

Featured Application Notes

PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages
PRD-08376: Thermal Characterization Methods and Applications
PRD-07933: Power Module Thermal Interface Material Application User Guide
PRD-05653: Recommended Solder Profiles for Power Products

Documents, Tools, & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

24 Documents Available
Document Type
Document Name
Last Updated
User Guide
PRD-08904: 13 kW High-Efficiency HVAC Motor Drive Inverter User Guide (PDF)
10/2024
User Guide
PRD-08613: CRD-25BDA6512N-K 25kW Bi-Directional T-Type Inverter User Guide (PDF)
10/2024
User Guide
PRD-08423: CRD-22DD12N-J2 22 kW Bi-Directional CLLC Utilizing IMS Board User Guide (PDF)
04/2024
User Guide
PRD-06980: CRD-15DD17P 15 W Flyback Auxiliary Power Supply User Guide (PDF)
01/2024
User Guide
PRD-06979: CRD-60DD12N 60kW Interleaved Boost Converter User Guide (PDF)
01/2024
User Guide
PRD-07561: CRD07500AA12N-FMC 7.5 kW Motor Drive User Guide (PDF)
01/2024
User Guide
PRD-08373: 11 & 20 kW High-Efficiency Motor Drive Inverters User Guide (PDF)
CRD-11DA12N-K & CRD-20DA12N-K
01/2024
User Guide
PRD-02282: CRD-22AD12N 22 kW Bi-Directional Active Front End (AFE) User Guide (PDF)
01/2024
User Guide
PRD-06975: XM3 Three Phase Inverter Reference Design User Guide (PDF)
01/2024
User Guide
PRD-06976: XM3 Three-Phase Dual Inverter Reference Design User Guide (PDF)
01/2024
User Guide
PRD-06981: CRD-06600DD065N 6.6 kW High Frequency LLC DC-DC Converter User Guide (PDF)
01/2024
User Guide
PRD-06982: CRD-02AD065N 2.2 kW Bridgeless Totem-Pole PFC User Guide (PDF)
01/2024
User Guide
PRD-01218: CRD-22DD12N 22kW Bi-Directional High Efficiency DC/DC Converter User Guide (PDF)
11/2023
User Guide
PRD-07560: CRD25DA12N-FMC 25 kW FM3 Three-Phase Inverter User Guide (PDF)
09/2023
User Guide
PRD-02490: CRD-06600FF065N-K 6.6 kW Bi-Directional Totem-Pole PFC AC-DC and CLLC DC-DC User Guide (PDF)
07/2023
User Guide
PRD-07229: CRD-60DD12N-K 60kW Interleaved LLC DC-DC Converter User Guide (PDF)
03/2023
User Guide
PRD-06616: CRD-0300AD065E-L 3.6kW Bridgeless Totem-Pole PFC User Guide (PDF)
09/2022
User Guide
PRD-05777: CRD-30DD12N-K 30kW Interleaved LLC DC-DC Converter User Guide (PDF)
03/2022
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
01/2025
Application Notes
PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
09/2024
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

Beyond Silicon’s Limits:
How High‑Voltage Silicon Carbide is Redefining Critical Power

Continue Reading  Thought Leadership

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.