Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
    • Patents
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Thought Leadership
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power Products
    • Reference Designs

    Reference Designs

    Wolfspeed offers time-saving Reference Designs for some of the most in-demand silicon carbide devices in power systems – Inverters, power converters, chargers and many more. These Reference Designs come complete with application notes, user guides and design files to allow designers to create rugged and reliable systems with best-in-class power density, performance and efficiency.rnrnWolfspeed partners with experts in system integration to offer a wider selection of applications and power topologies built with the latest components. Our Partner reference Designs are developed and supported by our partners in collaboration with Wolfspeed.

    • Overview
    • Products
    • Featured Resources
    • Documents, Tools & Support
    • Overview
    • Products
    • Featured Resources
    • Documents, Tools & Support

    Reference Designs

    View Table

    • By Product Name
    • By Application
    No filters selected, showing all 32 products

    Filter By

    Product SKU
    Name
    Buy Online
    Type
    Topology
    Power
    Discrete/Module
    Package
    Device SKU(s)
    Designed By
    View Product
    TIDA-050063
    Solid-State Relay Active Precharge
    DC to DC
    Buck
    Discrete
    TO-247-4
    E3M0075120K
    Texas Instruments
    CRD-020DD17P-J
    20 W Auxiliary Power Flyback Converter
    DC to DC
    Flyback
    0.020kW
    Discrete
    TO-263-7
    C3M0900170J
    Wolfspeed
    Wolfspeed Power Reference Design CRD-020DD17P-J 20W Auxiliary Power Flyback Converter
    CRD-02AD065N
    2.2 kW Bridgeless Totem-Pole PFC
    AC to DC
    Totem-Pole PFC
    2.2kW
    Discrete
    TO-247-3, TO-263-7
    C3M0060065D
    C3M0060065J
    Wolfspeed
    Product Shot of Wolfspeed's Reference Design of a 2.2 kW High Efficiency (80+ Titanium) Bridgeless Totem-Pole PFC with SiC MOSFET
    CRD-03600AD065E-L
    3.6 kW Bridgeless Totem-Pole PFC with Synchronous SiC MOSFETs
    AC to DC
    Totem-Pole PFC
    3.6kW
    Discrete
    TOLL, TO-247-3
    C3M0045065L
    C3M0015065D
    Wolfspeed
    Product shot of Wolfspeed's 3.6kW Bridgeless Totem-Pole PFC reference design.
    CRD-06600DD065N
    6.6 kW High Frequency LLC
    DC to DC
    LLC
    6.6kW
    Discrete
    TO-247-3
    C3M0060065D
    C6D10065A
    Wolfspeed
    Product shot of Wolfspeed's Reference Design of a 6.6 kW High Frequency DC-DC Converter.
    TIDA-01604
    6.6 kW Bridgeless Totem-Pole PFC
    AC to DC
    Interleaved Totem-Pole PFC
    6.6kW
    Discrete
    TO-247-3, TO-247-4
    C3M0065100K
    Texas Instruments
    Product shot of the Texas Instruments 6.6kW Totem Pole PFC
    TIDM-02002
    6.6 kW Bi-Directional CLLLC
    DC to DC
    CLLLC
    6.6kW
    Discrete
    TO-247-4
    C3M0030090K
    Texas Instruments
    TIDM-02002 reference design
    CRD-06600FF065N-K
    6.6 kW Bi-Directional Totem-Pole PFC and CLLC, High Power Density
    AC to DC, DC to DC
    Totem-Pole PFC and CLLC
    6.6kW
    Discrete
    TO-247-4, TO-247-3
    C3M0060065K
    C3M0060065D
    Wolfspeed
    Product Shot of a Wolfspeed 6.6 kW High Power Density Bi-Directional EV On-Board Charger reference design
    CRD07500AA12N-FMC
    7.5 kW FM3 Three-Phase Motor Drive
    AC to DC, DC to AC
    Passive Rectifier and Three-Phase, Three-Phase 2-Level
    7.5kW
    Module
    F
    CCB032M12FM3
    Wolfspeed
    Wolfspeed Reference Design CRD07500AA12N-FMC 7.5 kW FM3 Three-Phase Motor Drive
    TIDA-010054
    10 kW Phase Shift DAB
    DC to DC
    DAB (Dual Active Bridge)
    10kW
    Discrete
    TO-247-4
    C3M0075120K​
    C3M0030090K
    Texas Instruments
    Wolfspeed TIDA-010054​ Power reference design
    CRD-11DA12N-K
    11 kW High Efficiency Three-Phase Motor Drive Inverter
    DC to AC
    Three-Phase 2-Level
    11kW
    Discrete
    TO-247-4, TO-263-7
    C3M0075120K
    C2M1000170J
    Wolfspeed
    Wolfspeed Power Reference Design CRD-11DA12N-K 11 kW Motor Drive
    CRD-13DA12N-J2
    13 kW High Efficiency HVAC Motor Drive Inverter
    DC to AC
    Three-Phase 2-Level
    13kW
    Discrete
    TO-263-7
    E3M0075120J2
    Wolfspeed
    Wolfspeed Power Reference Design CRD-13DA12N-J2 13 kW Motor Drive
    CRD-13DA12N-U2
    13 kW High Efficiency Motor Drive Inverter with top-side cooled U2 package
    DC to AC
    Three-Phase 2-Level
    13kW
    Discrete
    U2 (TSC)
    E3M0075120U2
    Wolfspeed
    Wolfspeed Power Reference Design CRD-13DA12N-U2 13 kW High Efficiency Motor Drive
    CRD-20DA12N-K
    20 kW High Efficiency Three-Phase Motor Drive Inverter
    DC to AC
    Three-Phase 2-Level
    20kW
    Discrete
    TO-247-4, TO-263-7
    C3M0040120K
    C2M1000170J
    Wolfspeed
    Wolfspeed Power Reference Design CRD-11DA12N-K 11 kW Motor Drive
    CRD-22DD12N
    22 kW Bi-Directional CLLC
    DC to DC
    CLLC
    22kW
    Discrete
    TO-247-4
    C3M0032120K
    E3M0032120K
    Wolfspeed
    Product Shot of Wolfspeed's Reference Design of a 22kW Bi-directional High Efficiency DC/DC Converter
    CRD-22AD12N
    22 kW Bi-Directional Active Front End (AFE)
    AC to DC
    Three-Phase 2-Level
    22kW
    Discrete
    TO-247-4
    C3M0032120K
    Wolfspeed
    Product Shot of Wolfspeed's Reference Design of a 22kW Bi-directional High Efficiency Active Front End (AFE) Converter
    CRD-22DD12N-J2
    22 kW Bi-Directional CLLC Utilizing IMS Board
    DC to DC
    CLLC
    22kW
    Discrete
    TO-263-7
    E3M0032120J2
    Wolfspeed
    Product Shot of Wolfspeed's Reference Design of a 22 kW Bi-Directional CLLC Utilizing IMS Board
    CRD-22DD12N-U2
    22 kW Bi-Directional CLLC with Top-Side Cooled U2 package
    DC to DC
    CLLC
    22kW
    Discrete
    U2 (TSC)
    E3M0032120U2
    C3M0032120U2
    Wolfspeed
    Product Shot of Wolfspeed's Reference Design of a 22 kW Bi-Directional CLLC with Top-Side Cooled U2 package
    CRD25DA12N-FMC
    25 kW FM3 Three-Phase Inverter
    DC to AC
    Three-Phase 2-Level
    25kW
    Module
    F
    CCB021M12FM3T
    Wolfspeed
    Wolfspeed Power Reference Design CRD25DA12N-FMC 25 kW Inverter
    CRD-25BDA6512N-K
    25 kW High Efficiency High Power Density Bi-directional T-type Inverter
    DC to AC, AC to DC
    Three-Phase 3-Level
    25kW
    Discrete
    TO-247-4
    C3M0032120K
    C3M0025065K
    Wolfspeed
    Wolfspeed Power Reference Design CRD-25BDA6512N-K 25 kW Bi-directional T-type Inverter
    CRD-30DD12N-K
    30 kW Interleaved LLC
    DC to DC
    LLC (3 Phase)
    30kW
    Discrete
    TO-247-4, TO-220-2, TO-247-3
    C3M0040120K
    C6D20065D
    C6D10065A
    Wolfspeed
    CRD30DD12N-K Product Shot
    CRD-33FF12N-K
    33 kW High-Efficiency Bi-Directional Active Neutral Point Clamped (ANPC) Converter with Wolfspeed Gen 4 Technology
    DC to AC
    Active Neutral Point Clamped (ANPC)
    33kW
    Discrete
    TO-247-4
    C4MS047120K
    C4MS025120K
    E4MS047120K
    E4MS025120K
    Wolfspeed
    Wolfspeed Power Reference Design CRD-33FF12N-K 33kW ANPC Bi-Directional Converter
    CRD60DD12N-GMB
    60 kW Dual Active Bridge Isolated DC/DC Converter
    DC to DC
    DAB (Dual Active Bridge)
    60kW
    Module
    G
    CBB011M12GM4T
    Wolfspeed
    Wolfspeed Power Reference Design CRD60DD12N-GMB 60 kW Dual Active Bridge Isolated DC/DC Converter
    CRD-60DD12N-K
    60 kW Interleaved LLC Converter
    DC to DC
    LLC (3 Phase)
    60kW
    Discrete
    TO-247-4
    C3M0040120K
    C3M0032120K
    C6D20065D
    Wolfspeed
    Wolfspeed CRD-60DD12N-K reference design
    CRD-60DD12N
    60 kW Interleaved Boost Converter
    DC to DC
    Boost - Asynchronous
    60kW
    Discrete
    TO-247-4
    C3M0075120K
    C4D10120D
    Wolfspeed
    Product Shot of Wolfspeed's Reference Design of a 60 kW Interleaved Boost Converter
    CRD200DA23N-GMA
    2300 V Three-Phase Inverter
    DC to AC
    Three-Phase 2-Level
    200kW
    Module
    G
    CAB5R0A23GM4T
    CAB6R0A23GM4T
    CAB7R5A23GM4T
    Wolfspeed
    Wolfspeed 2.3 kV GM4 3-Phase Inverter
    CRD200DA12E-XM3
    200 kW XM3 Three-Phase Inverter
    DC to AC
    Three-Phase 2-Level
    200kW
    Module
    X
    CAB400M12XM3
    CGD12HBXMP
    Wolfspeed
    Product Shot of the 300kW XM3 three-phase inverter reference design
    CRD250DA12E-XM3
    250 kW XM3 Three-Phase Inverter
    DC to AC
    Three-Phase 2-Level
    250kW
    Module
    X
    CAB425M12XM3
    CGD12HBXMP
    Wolfspeed
    Product Shot of the 300kW XM3 three-phase inverter reference design
    TIDM-02014
    300 kW Three-Phase Traction Inverter
    DC to AC
    Three-Phase 2-Level
    300kW
    Module
    X
    EAB450M12XM3
    Texas Instruments
    TIDM-02014 Reference Design
    CRD300DA12E-XM3
    300 kW XM3 Three-Phase Inverter
    DC to AC
    Three-Phase 2-Level
    300kW
    Module
    X
    CAB450M12XM3
    CGD12HBXMP
    Wolfspeed
    Product Shot of the 300kW XM3 three-phase inverter reference design
    EV-INVERTERGEN3
    EV Traction Inverter Control Reference Design Gen 3
    DC to AC
    Three-Phase 2-Level
    300kW
    Module
    Y
    ECB2R1M12YM3
    NXP
    NXP Power Reference Design EV-INVERTERGEN3, EV Traction Inverter Control Reference Design Gen 3
    CRD600DA12E-XM3
    600 kW XM3 High Performance Dual Three-Phase Inverter
    DC to AC
    Dual Three-Phase, Three-Phase 2-Level
    600kW
    Module
    X
    CAB450M12XM3
    CGD12HBXMP
    Wolfspeed
    Product shot of the 600 kW XM3 High Performance Dual Three-Phase Inverter.

    Purchase

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice u0026amp; PLECS Models SpeedVal Kit™ Modular Evaluation Platform

    Technical Support

    Power Applications Forum

    Featured Application Notes

    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages
    PRD-08376: Thermal Characterization Methods and Applications
    PRD-07933: Power Module Thermal Interface Material Application User Guide
    PRD-05653: Recommended Solder Profiles for Power Products

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    Continue Reading Thought Leadership

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Documents, Tools, u0026 Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    25 Documents Available
    Document Type
    Document Name
    Last Updated
    Application Notes
    PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
    01/2025
    Application Notes
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
    09/2024
    User Guide
    PRD-10001: CRD60DD12N-GMB 60kW Isolated DC/DC User Guide (PDF)
    New
    05/2026
    User Guide
    PRD-08904: 13 kW High-Efficiency HVAC Motor Drive Inverter User Guide (PDF)
    10/2024
    User Guide
    PRD-08613: CRD-25BDA6512N-K 25kW Bi-Directional T-Type Inverter User Guide (PDF)
    10/2024
    User Guide
    PRD-08423: CRD-22DD12N-J2 22 kW Bi-Directional CLLC Utilizing IMS Board User Guide (PDF)
    04/2024
    User Guide
    PRD-06980: CRD-15DD17P 15 W Flyback Auxiliary Power Supply User Guide (PDF)
    01/2024
    User Guide
    PRD-06979: CRD-60DD12N 60kW Interleaved Boost Converter User Guide (PDF)
    01/2024
    User Guide
    PRD-07561: CRD07500AA12N-FMC 7.5 kW Motor Drive User Guide (PDF)
    01/2024
    User Guide
    PRD-08373: 11 & 20 kW High-Efficiency Motor Drive Inverters User Guide (PDF)
    CRD-11DA12N-K & CRD-20DA12N-K
    01/2024
    User Guide
    PRD-02282: CRD-22AD12N 22 kW Bi-Directional Active Front End (AFE) User Guide (PDF)
    01/2024
    User Guide
    PRD-06975: XM3 Three Phase Inverter Reference Design User Guide (PDF)
    01/2024
    User Guide
    PRD-06976: XM3 Three-Phase Dual Inverter Reference Design User Guide (PDF)
    01/2024
    User Guide
    PRD-06981: CRD-06600DD065N 6.6 kW High Frequency LLC DC-DC Converter User Guide (PDF)
    01/2024
    User Guide
    PRD-06982: CRD-02AD065N 2.2 kW Bridgeless Totem-Pole PFC User Guide (PDF)
    01/2024
    User Guide
    PRD-01218: CRD-22DD12N 22kW Bi-Directional High Efficiency DC/DC Converter User Guide (PDF)
    11/2023
    User Guide
    PRD-07560: CRD25DA12N-FMC 25 kW FM3 Three-Phase Inverter User Guide (PDF)
    09/2023
    User Guide
    PRD-02490: CRD-06600FF065N-K 6.6 kW Bi-Directional Totem-Pole PFC AC-DC and CLLC DC-DC User Guide (PDF)
    07/2023
    User Guide
    PRD-07229: CRD-60DD12N-K 60kW Interleaved LLC DC-DC Converter User Guide (PDF)
    03/2023
    User Guide
    PRD-06616: CRD-0300AD065E-L 3.6kW Bridgeless Totem-Pole PFC User Guide (PDF)
    09/2022
    User Guide
    PRD-05777: CRD-30DD12N-K 30kW Interleaved LLC DC-DC Converter User Guide (PDF)
    03/2022
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    07/2026