Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • Design Demo of Discrete MOSFET Paralleling

Design Demo of Discrete MOSFET Paralleling

CRD-33DD12N-K
Note Coming Soon.
MOSFET parallelling is needed for high current and high power applications. Parallel operation of SiC MOSFETs offers lower cost, more flexible design and multiple sources. However, there are challenges facing the designers – unbalanced current sharing due to parametric variance such as turn-on threshold voltage and asymmetrical PCB layout, leading to thermal unbalance issue and potential early failure of parts. Therefore, factors affecting current sharing among discrete MOSFETs in parallel need to be studied and countermeasures are desired.

The Design Accomplishes:

  • PCB layout which possesses balanced parasitic inductances for three MOSFETs in parallel
  • Good current sharing among the three MOSFETs in parallel has been achieved despite significant difference among turn-on threshold voltages

Specifications:

  • 2-level, three TO-247-4L SiC MOSFETs in parallel, BUCK-BOOST in open-loop operation
  • Power devices: C3M0040120K
  • Input voltage: 650 VDC – 750 VDC
  • Output current: 85 ARMS (Max.)
  • Power: 33 kW (Max.)
  • Peak efficiency: > 99%
  • Frequency: 40 kHz
  • Temperature: -40 to 85 °C (Heatsink)
Wolfspeed Power Reference Design CRD-33DD12N-K Design Demo of Discrete MOSFET Paralleling

Applications

  • Fast charger
  • Solar / Energy storage
  • Relevant high current / high power applications

Support & Resources

  • Initial test results & design files available now
  • Hardware target availability Q3 2025

Product Compatibility

  • C3M00XX120K

Documents, Tools & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
Circuit block diagram of Wolfspeed Reference Design CRD-33DD12N-K
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

1200 V, 40 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

1200 V, 40 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

1200 V, 40 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

1200 V, 40 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

1200 V, 40 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

1200 V, 40 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

Learn More

Knowledge Center

View All

Driving the Next Era of Electrification: Wolfspeed’s Nimble, Customer-Centric Approach

Continue Reading  Thought Leadership

Automation in Action: How Teamwork at MVF is Powering Quality at Scale 

Continue Reading  Thought Leadership

SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.